KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1101 - 1125 of 1203 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA3-42J50 $267.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 42 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.197 in132 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30104
267.17
SUSA3-45 $258.31 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 45 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30105
258.31
SUSA3-45J25 $288.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30106
288.58
SUSA3-45J28 $304.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30107
304.74
SUSA3-45J30 $304.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30108
304.74
SUSA3-45J32 $304.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30109
304.74
SUSA3-45J35 $304.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30110
304.74
SUSA3-45J40 $304.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30111
304.74
SUSA3-45J45 $298.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30112
298.07
SUSA3-45J50 $298.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 45 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30113
298.07
SUSA3-48 $298.50 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 48 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30114
298.5
SUSA3-48J25 $331.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30115
331.29
SUSA3-48J28 $347.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30116
347.07
SUSA3-48J30 $347.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30117
347.07
SUSA3-48J32 $347.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30118
347.07
SUSA3-48J35 $347.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30119
347.07
SUSA3-48J40 $347.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30120
347.07
SUSA3-48J45 $340.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30121
340.4
SUSA3-48J50 $340.40 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 48 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30122
340.4
SUSA3-50 $301.38 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30123
301.38
SUSA3-50J25 $337.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30124
337.96
SUSA3-50J28 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30125
347.17
SUSA3-50J30 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30126
347.17
SUSA3-50J32 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30127
347.17
SUSA3-50J35 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30128
347.17
1101 - 1125 of 1203 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA