KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1126 - 1150 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA3-50J40 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30129
347.17
SUSA3-50J45 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30130
347.17
SUSA3-50J50 $347.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.142 in156 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30131
347.17
SUSA3-55 $360.52 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 55 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30132
360.52
SUSA3-55J25 $396.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30133
396.09
SUSA3-55J28 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30134
411.64
SUSA3-55J30 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30135
411.64
SUSA3-55J32 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30136
411.64
SUSA3-55J35 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30137
411.64
SUSA3-55J40 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30138
411.64
SUSA3-55J45 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30139
411.64
SUSA3-55J50 $411.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 55 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.496 in165 mm Outer Diameter (D) N/A 6.732 in171 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30140
411.64
SUSA3-56 $362.38 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 56 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30141
362.38
SUSA3-56J25 $403.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30142
403.06
SUSA3-56J28 $418.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30143
418.6
SUSA3-56J30 $418.60 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30144
418.6
SUSA3-56J32 $411.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30145
411.93
SUSA3-56J35 $411.93 CAD N/A Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30146
411.93
SUSA3-56J40 $411.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30147
411.93
SUSA3-56J45 $411.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30148
411.93
SUSA3-56J50 $411.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 56 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.850 in174 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30149
411.93
SUSA3-60 $404.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 3 No. of Teeth N/A 60 Shape N/A S5 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30150
404.22
SUSA3-60J25 $444.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30151
444.73
SUSA3-60J28 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30152
459.97
SUSA3-60J30 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30153
459.97
1126 - 1150 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA