KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1151 - 1175 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUSA3-60J32 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30154
459.97
SUSA3-60J35 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30155
459.97
SUSA3-60J40 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30156
459.97
SUSA3-60J45 $459.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30157
459.97
SUSA3-60J50 $453.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 3 No. of Teeth N/A 60 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Face Width (E) N/A 1.181 in30 mm Internal ID N/A
30158
453.3
SUS4-15 $128.80 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29699
128.8
SUS4-15J20 $159.46 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29700
159.46
SUS4-15J22 $173.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29701
173.48
SUS4-15J25 $173.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.677 in68 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29702
173.48
SUS4-20 $194.90 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29703
194.9
SUS4-20J20 $230.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29704
230.98
SUS4-20J22 $247.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29705
247.73
SUS4-20J25 $243.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29706
243.92
SUS4-20J28 $243.92 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29707
243.92
SUS4-20J30 $243.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29708
243.92
SUS4-20J32 $243.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29709
243.92
SUS4-20J35 $240.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.465 in88 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29710
240.11
SUS4-25 $275.74 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29711
275.74
SUS4-25J20 $313.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29712
313.1
SUS4-25J22 $330.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29713
330.79
SUS4-25J25 $330.79 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29714
330.79
SUS4-25J28 $330.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29715
330.79
SUS4-25J30 $330.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29716
330.79
SUS4-25J32 $330.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29717
330.79
SUS4-25J35 $330.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29718
330.79
1151 - 1175 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA