KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1176 - 1200 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS4-25J40 $324.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29719
324.12
SUS4-25J45 $324.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29720
324.12
SUS4-25J50 $317.46 CAD N/A Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.252 in108 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29721
317.46
SUS4-30 $357.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29722
357.2
SUS4-30J20 $400.73 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29723
400.73
SUS4-30J22 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29724
417.93
SUS4-30J25 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29725
417.93
SUS4-30J28 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29726
417.93
SUS4-30J30 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29727
417.93
SUS4-30J32 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29728
417.93
SUS4-30J35 $417.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29729
417.93
SUS4-30J40 $411.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29730
411.26
SUS4-30J45 $411.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29731
411.26
SUS4-30J50 $411.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.039 in128 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
29732
411.26
SUSA4-40 $425.89 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 40 Shape N/A S5 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30159
425.89
SUSA4-40J30 $471.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30160
471.18
SUSA4-40J32 $487.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30161
487.34
SUSA4-40J35 $480.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30162
480.67
SUSA4-40J40 $480.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30163
480.67
SUSA4-40J45 $480.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30164
480.67
SUSA4-40J50 $480.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 40 Shape N/A S5K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.614 in168 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30165
480.67
SUSA4-50 $619.34 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 4 No. of Teeth N/A 50 Shape N/A S5 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.189 in208 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30166
619.34
SUSA4-50J30 $664.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.189 in208 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30167
664.86
SUSA4-50J32 $680.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.189 in208 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30168
680.28
SUSA4-50J35 $680.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 4 No. of Teeth N/A 50 Shape N/A S5K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.189 in208 mm Face Width (E) N/A 1.575 in40 mm Internal ID N/A
30169
680.28
1176 - 1200 of 1203 | Results Per Page | View | Unit of Measure
« 46 47 48 49 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA