KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Stainless Steel Spur Gears (SUS - SUSA) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Stainless Steel Spur Gears (SUS - SUSA)Stainless Steel Spur Gears (SUS - SUSA)
  4. View Items

Stainless Steel Spur Gears (SUS - SUSA)


Email This Page Download PDF Download PDF Printable Page
Stainless Steel Spur Gears (SUS - SUSA) Spur Gears
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
  • SUS - SUSA - Category/Asset/SUS---SUSA---Category.jpg
  • Stainless Steel Spur Gears SUS - SUSA
The SUS Spur Gears and the SUSA Hubless Spur gears are made from 303 stainless steel gears. These gears are suitable for food applications and washdown environments. J Series configurations of the SUS Spur Gears are available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 150 of 1203 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Face Width (E) (in)

Face Width (E) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SUS1-55J17 $89.42 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29095
89.42
SUS1-55J18 $89.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29096
89.42
SUS1-55J19 $89.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29097
89.42
SUS1-55J20 $89.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29098
89.42
SUS1-55J22 $89.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 55 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29099
89.42
SUS1-56 $52.16 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29100
52.16
SUS1-56J10 $79.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29101
79.3
SUS1-56J12 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29102
89.98
SUS1-56J14 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29103
89.98
SUS1-56J15 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29104
89.98
SUS1-56J16 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29105
89.98
SUS1-56J17 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29106
89.98
SUS1-56J18 $89.98 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29107
89.98
SUS1-56J19 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29108
89.98
SUS1-56J20 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29109
89.98
SUS1-56J22 $89.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 56 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29110
89.98
SUS1-60 $57.55 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29111
57.55
SUS1-60J10 $84.27 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29112
84.27
SUS1-60J12 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29113
95.1
SUS1-60J14 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29114
95.1
SUS1-60J15 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29115
95.1
SUS1-60J16 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29116
95.1
SUS1-60J17 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29117
95.1
SUS1-60J18 $95.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29118
95.1
SUS1-60J19 $95.10 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 60 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Face Width (E) N/A 0.394 in10 mm Internal ID N/A
29119
95.1
126 - 150 of 1203 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA