SUKB Assembled PSA Spur Gear (PSUKB)
Spur Gears
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSUKB2.5-32J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9405 |
0 |
| PSUKB2.5-32J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9406 |
0 |
| PSUKB2.5-32J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9407 |
0 |
| PSUKB2.5-32J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9408 |
0 |
| PSUKB2.5-32J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9409 |
0 |
| PSUKB2.5-32J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9410 |
0 |
| PSUKB2.5-35J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9411 |
0 |
| PSUKB2.5-35J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9412 |
0 |
| PSUKB2.5-35J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9413 |
0 |
| PSUKB2.5-35J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9414 |
0 |
| PSUKB2.5-35J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9415 |
0 |
| PSUKB2.5-35J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9416 |
0 |
| PSUKB2.5-35J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9417 |
0 |
| PSUKB2.5-35J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9418 |
0 |
| PSUKB2.5-35J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9419 |
0 |
| PSUKB2.5-36J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9420 |
0 |
| PSUKB2.5-36J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9421 |
0 |
| PSUKB2.5-36J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9422 |
0 |
| PSUKB2.5-36J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9423 |
0 |
| PSUKB2.5-36J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9424 |
0 |
| PSUKB2.5-36J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9425 |
0 |
| PSUKB2.5-36J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9426 |
0 |
| PSUKB2.5-36J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9427 |
0 |
| PSUKB2.5-36J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9428 |
0 |
| PSUKB2.5-40J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9429 |
0 |