SUKB Assembled PSA Spur Gear (PSUKB)
Spur Gears
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSUKB2.5-50J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9480 |
0 |
| PSUKB2.5-50J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9481 |
0 |
| PSUKB2.5-50J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9482 |
0 |
| PSUKB2.5-50J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9483 |
0 |
| PSUKB2.5-50J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9484 |
0 |
| PSUKB2.5-50J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9485 |
0 |
| PSUKB2.5-50J45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9486 |
0 |
| PSUKB2.5-50J50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9487 |
0 |
| PSUKB2.5-55J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9488 |
0 |
| PSUKB2.5-55J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9489 |
0 |
| PSUKB2.5-55J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9490 |
0 |
| PSUKB2.5-55J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9491 |
0 |
| PSUKB2.5-55J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9492 |
0 |
| PSUKB2.5-55J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9493 |
0 |
| PSUKB2.5-55J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9494 |
0 |
| PSUKB2.5-55J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9495 |
0 |
| PSUKB2.5-55J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9496 |
0 |
| PSUKB2.5-55J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9497 |
0 |
| PSUKB2.5-55J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9498 |
0 |
| PSUKB2.5-55J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9499 |
0 |
| PSUKB2.5-55J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9500 |
0 |
| PSUKB2.5-55J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9501 |
0 |
| PSUKB2.5-55J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9502 |
0 |
| PSUKB2.5-55J45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9503 |
0 |
| PSUKB2.5-55J50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9504 |
0 |