SUKB Assembled PSA Spur Gear (PSUKB)
Spur Gears
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSUKB3-48J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9580 |
0 |
| PSUKB3-48J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9581 |
0 |
| PSUKB3-48J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9582 |
0 |
| PSUKB3-48J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9583 |
0 |
| PSUKB3-48J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 48 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9584 |
0 |
| PSUKB3-50J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9585 |
0 |
| PSUKB3-50J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9586 |
0 |
| PSUKB3-50J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9587 |
0 |
| PSUKB3-50J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9588 |
0 |
| PSUKB3-50J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9589 |
0 |
| PSUKB3-50J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9590 |
0 |
| PSUKB3-50J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9591 |
0 |
| PSUKB3-50J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9592 |
0 |
| PSUKB3-50J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9593 |
0 |
| PSUKB3-50J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9594 |
0 |
| PSUKB3-50J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9595 |
0 |
| PSUKB3-50J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9596 |
0 |
| PSUKB3-50J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9597 |
0 |
| PSUKB3-50J45 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9598 |
0 |
| PSUKB3-50J50 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 50 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9599 |
0 |
| PSUKB3-55J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9600 |
0 |
| PSUKB3-55J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9601 |
0 |
| PSUKB3-55J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9602 |
0 |
| PSUKB3-55J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9603 |
0 |
| PSUKB3-55J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 3 | No. of Teeth N/A 55 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9604 |
0 |