SUKB Assembled PSA Spur Gear (PSUKB)
Spur Gears
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSUKB2-35J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9205 |
0 |
| PSUKB2-35J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9206 |
0 |
| PSUKB2-35J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 35 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9207 |
0 |
| PSUKB2-36J10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9208 |
0 |
| PSUKB2-36J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9209 |
0 |
| PSUKB2-36J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9210 |
0 |
| PSUKB2-36J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9211 |
0 |
| PSUKB2-36J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9212 |
0 |
| PSUKB2-36J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 36 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9213 |
0 |
| PSUKB2-40J10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9214 |
0 |
| PSUKB2-40J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9215 |
0 |
| PSUKB2-40J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9216 |
0 |
| PSUKB2-40J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9217 |
0 |
| PSUKB2-40J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9218 |
0 |
| PSUKB2-40J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9219 |
0 |
| PSUKB2-40J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9220 |
0 |
| PSUKB2-40J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9221 |
0 |
| PSUKB2-40J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9222 |
0 |
| PSUKB2-40J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9223 |
0 |
| PSUKB2-40J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 40 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9224 |
0 |
| PSUKB2-45J10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9225 |
0 |
| PSUKB2-45J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9226 |
0 |
| PSUKB2-45J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9227 |
0 |
| PSUKB2-45J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9228 |
0 |
| PSUKB2-45J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 45 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9229 |
0 |