SUKB Assembled PSA Spur Gear (PSUKB)
Spur Gears
Pawls limit direction of spin to one direction; has induction hardened tips for superior durability.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSUKB2-90J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9380 |
0 |
| PSUKB2-90J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9381 |
0 |
| PSUKB2-90J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9382 |
0 |
| PSUKB2-90J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9383 |
0 |
| PSUKB2-90J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9384 |
0 |
| PSUKB2-90J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9385 |
0 |
| PSUKB2-95J10 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9386 |
0 |
| PSUKB2-95J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9387 |
0 |
| PSUKB2-95J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9388 |
0 |
| PSUKB2-95J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9389 |
0 |
| PSUKB2-95J16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9390 |
0 |
| PSUKB2-95J17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9391 |
0 |
| PSUKB2-95J18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9392 |
0 |
| PSUKB2-95J19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9393 |
0 |
| PSUKB2-95J20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9394 |
0 |
| PSUKB2-95J22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9395 |
0 |
| PSUKB2-95J25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9396 |
0 |
| PSUKB2-95J28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9397 |
0 |
| PSUKB2-95J30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9398 |
0 |
| PSUKB2-95J32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9399 |
0 |
| PSUKB2-95J35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9400 |
0 |
| PSUKB2-95J40 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S1KBK | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9401 |
0 |
| PSUKB2.5-32J12 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9402 |
0 |
| PSUKB2.5-32J14 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9403 |
0 |
| PSUKB2.5-32J15 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2.5 | No. of Teeth N/A 32 | Shape N/A S1KBK | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (G) N/A |
Internal ID
N/A
9404 |
0 |