Bronze Worm Wheels (BG)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Hand of Thread |
Module |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| BG1-40R1J10 | $73.58 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1454 |
73.58 |
| BG1-40R1J12 | $73.58 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1455 |
73.58 |
| BG1-40R1J8 | $54.60 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 40 | Shape N/A H1T |
Internal ID
N/A
1456 |
54.6 |
| BG1-50R1 | $45.92 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1 |
Internal ID
N/A
1457 |
45.92 |
| BG1-50R1J10 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1458 |
83.79 |
| BG1-50R1J12 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1459 |
83.79 |
| BG1-50R1J14 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1460 |
83.79 |
| BG1-50R1J15 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1461 |
83.79 |
| BG1-50R1J16 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1462 |
83.79 |
| BG1-50R1J17 | $83.79 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1463 |
83.79 |
| BG1-50R1J8 | $65.21 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1 | No. of teeth N/A 50 | Shape N/A H1T |
Internal ID
N/A
1464 |
65.21 |
| BG1.25-20R1 | $25.48 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1465 |
25.48 |
| BG1.25-20R1J6 | $46.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
1466 |
46.76 |
| BG1.25-20R1J8 | $58.09 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
1467 |
58.09 |
| BG1.25-20R2 | $25.48 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1468 |
25.48 |
| BG1.25-20R2J6 | $46.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
1469 |
46.76 |
| BG1.25-20R2J8 | $58.09 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
1470 |
58.09 |
| BG1.25-30R1 | $41.82 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1 |
Internal ID
N/A
1471 |
41.82 |
| BG1.25-30R1J10 | $81.70 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
1472 |
81.7 |
| BG1.25-30R1J12 | $81.70 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
1473 |
81.7 |
| BG1.25-30R1J6 | $61.93 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1T |
Internal ID
N/A
1474 |
61.93 |
| BG1.25-30R1J8 | $72.82 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1T |
Internal ID
N/A
1475 |
72.82 |
| BG1.25-30R2 | $41.82 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1 |
Internal ID
N/A
1476 |
41.82 |
| BG1.25-30R2J10 | $81.70 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
1477 |
81.7 |
| BG1.25-30R2J12 | $81.70 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
1478 |
81.7 |