Bronze Worm Wheels (BG)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Hand of Thread |
Module |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| BG1.25-30R2J6 | $61.93 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1T |
Internal ID
N/A
1479 |
61.93 |
| BG1.25-30R2J8 | $72.82 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 30 | Shape N/A H1T |
Internal ID
N/A
1480 |
72.82 |
| BG1.25-40R1 | $56.46 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1 |
Internal ID
N/A
1481 |
56.46 |
| BG1.25-40R1J10 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1482 |
94.76 |
| BG1.25-40R1J12 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1483 |
94.76 |
| BG1.25-40R1J14 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1484 |
94.76 |
| BG1.25-40R1J15 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1485 |
94.76 |
| BG1.25-40R1J16 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1486 |
94.76 |
| BG1.25-40R1J17 | $94.76 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1K |
Internal ID
N/A
1487 |
94.76 |
| BG1.25-40R1J8 | $75.44 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 40 | Shape N/A H1T |
Internal ID
N/A
1488 |
75.44 |
| BG1.25-50R1 | $77.06 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1 |
Internal ID
N/A
1489 |
77.06 |
| BG1.25-50R1J10 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1490 |
113.22 |
| BG1.25-50R1J12 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1491 |
113.22 |
| BG1.25-50R1J14 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1492 |
113.22 |
| BG1.25-50R1J15 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1493 |
113.22 |
| BG1.25-50R1J16 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1494 |
113.22 |
| BG1.25-50R1J17 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1495 |
113.22 |
| BG1.25-50R1J18 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1496 |
113.22 |
| BG1.25-50R1J19 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1497 |
113.22 |
| BG1.25-50R1J20 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1498 |
113.22 |
| BG1.25-50R1J22 | $113.22 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1K |
Internal ID
N/A
1499 |
113.22 |
| BG1.25-50R1J8 | $94.30 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.25 | No. of teeth N/A 50 | Shape N/A H1T |
Internal ID
N/A
1500 |
94.3 |
| BG1.5-20R1 | $31.85 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 1.5 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1501 |
31.85 |
| BG1.5-20R1J10 | $72.82 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.5 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1502 |
72.82 |
| BG1.5-20R1J8 | $52.68 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 1.5 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
1503 |
52.68 |