Bronze Worm Wheels (BG)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Hand of Thread |
Module |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| BG3-20L2J30 | $210.67 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Left Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1604 |
210.67 |
| BG3-20R1 | $170.54 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1605 |
170.54 |
| BG3-20R1J20 | $199.07 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1606 |
199.07 |
| BG3-20R1J22 | $212.38 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1607 |
212.38 |
| BG3-20R1J25 | $212.38 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1608 |
212.38 |
| BG3-20R1J28 | $210.67 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1609 |
210.67 |
| BG3-20R1J30 | $210.67 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1610 |
210.67 |
| BG3-20R2 | $170.54 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1611 |
170.54 |
| BG3-20R2J20 | $199.07 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1612 |
199.07 |
| BG3-20R2J22 | $212.38 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1613 |
212.38 |
| BG3-20R2J25 | $212.38 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1614 |
212.38 |
| BG3-20R2J28 | $210.67 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1615 |
210.67 |
| BG3-20R2J30 | $210.67 |
CAD
N/A
|
Bore Type N/A Finished | Hand of Thread N/A Right Hand | Module N/A 3 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
1616 |
210.67 |
| BG4-20L1 | $308.05 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 4 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1617 |
308.05 |
| BG4-20L2 | $308.05 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 4 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1618 |
308.05 |
| BG4-20R1 | $308.05 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 4 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1619 |
308.05 |
| BG4-20R2 | $308.05 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 4 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1620 |
308.05 |
| BG5-20R1 | $498.58 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 5 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1623 |
498.58 |
| BG5-20R2 | $498.58 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 5 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1624 |
498.58 |
| BG5-20L1 | $0.00 | CAD N/A | Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 5 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1621 |
0 |
| BG5-20L2 | $0.00 | CAD N/A | Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 5 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1622 |
0 |
| BG6-20R1 | $745.56 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 6 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1627 |
745.56 |
| BG6-20R2 | $745.56 |
CAD
N/A
|
Bore Type N/A Plain | Hand of Thread N/A Right Hand | Module N/A 6 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1628 |
745.56 |
| BG6-20L1 | $0.00 | CAD N/A | Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 6 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1625 |
0 |
| BG6-20L2 | $0.00 | CAD N/A | Bore Type N/A Plain | Hand of Thread N/A Left Hand | Module N/A 6 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
1626 |
0 |