Gray Iron Worm Wheels (CG)
Worm Gears
Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Number of Start |
Hand of Thread |
Module |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| CG2.5-20R1J14 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2233 |
67.97 |
| CG2.5-20R1J15 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2234 |
67.97 |
| CG2.5-20R1J16 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2235 |
67.97 |
| CG2.5-20R1J17 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2236 |
67.97 |
| CG2.5-20R1J18 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2237 |
67.97 |
| CG2.5-20R1J19 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2238 |
67.97 |
| CG2.5-20R2 | $26.39 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1 |
Internal ID
N/A
2239 |
26.39 |
| CG2.5-20R2J12 | $53.05 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2240 |
53.05 |
| CG2.5-20R2J14 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2241 |
67.97 |
| CG2.5-20R2J15 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2242 |
67.97 |
| CG2.5-20R2J16 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2243 |
67.97 |
| CG2.5-20R2J17 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2244 |
67.97 |
| CG2.5-20R2J18 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2245 |
67.97 |
| CG2.5-20R2J19 | $67.97 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2246 |
67.97 |
| CG2.5-30L1 | $44.15 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1 |
Internal ID
N/A
2247 |
44.15 |
| CG2.5-30L1J12 | $73.63 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2248 |
73.63 |
| CG2.5-30L1J14 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2249 |
88.35 |
| CG2.5-30L1J15 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2250 |
88.35 |
| CG2.5-30L1J16 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2251 |
88.35 |
| CG2.5-30L1J17 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2252 |
88.35 |
| CG2.5-30L1J18 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2253 |
88.35 |
| CG2.5-30L1J19 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2254 |
88.35 |
| CG2.5-30L1J20 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2255 |
88.35 |
| CG2.5-30L1J22 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2256 |
88.35 |
| CG2.5-30L2 | $44.15 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1 |
Internal ID
N/A
2257 |
44.15 |