Gray Iron Worm Wheels (CG)
Worm Gears
Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Number of Start |
Hand of Thread |
Module |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| CG2.5-30L2J12 | $73.63 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2258 |
73.63 |
| CG2.5-30L2J14 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2259 |
88.35 |
| CG2.5-30L2J15 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2260 |
88.35 |
| CG2.5-30L2J16 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2261 |
88.35 |
| CG2.5-30L2J17 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2262 |
88.35 |
| CG2.5-30L2J18 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2263 |
88.35 |
| CG2.5-30L2J19 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2264 |
88.35 |
| CG2.5-30L2J20 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2265 |
88.35 |
| CG2.5-30L2J22 | $88.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2266 |
88.35 |
| CG2.5-30R1 | $42.32 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1 |
Internal ID
N/A
2267 |
42.32 |
| CG2.5-30R1J12 | $71.86 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2268 |
71.86 |
| CG2.5-30R1J14 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2269 |
86.65 |
| CG2.5-30R1J15 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2270 |
86.65 |
| CG2.5-30R1J16 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2271 |
86.65 |
| CG2.5-30R1J17 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2272 |
86.65 |
| CG2.5-30R1J18 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2273 |
86.65 |
| CG2.5-30R1J19 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2274 |
86.65 |
| CG2.5-30R1J20 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2275 |
86.65 |
| CG2.5-30R1J22 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2276 |
86.65 |
| CG2.5-30R2 | $42.32 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1 |
Internal ID
N/A
2277 |
42.32 |
| CG2.5-30R2J12 | $71.86 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2278 |
71.86 |
| CG2.5-30R2J14 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2279 |
86.65 |
| CG2.5-30R2J15 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2280 |
86.65 |
| CG2.5-30R2J16 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2281 |
86.65 |
| CG2.5-30R2J17 | $86.65 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2.5 | Shape N/A H1K |
Internal ID
N/A
2282 |
86.65 |