Gray Iron Worm Wheels (CG)
Worm Gears
Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Number of Start |
Hand of Thread |
Module |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| CG3-20L2J28 | $90.07 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2383 |
90.07 |
| CG3-20L2J30 | $90.07 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2384 |
90.07 |
| CG3-20R1 | $40.72 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1 |
Internal ID
N/A
2385 |
40.72 |
| CG3-20R1J20 | $70.10 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2386 |
70.1 |
| CG3-20R1J22 | $87.37 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2387 |
87.37 |
| CG3-20R1J25 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2388 |
85.66 |
| CG3-20R1J28 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2389 |
85.66 |
| CG3-20R1J30 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2390 |
85.66 |
| CG3-20R2 | $40.72 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1 |
Internal ID
N/A
2391 |
40.72 |
| CG3-20R2J20 | $70.10 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2392 |
70.1 |
| CG3-20R2J22 | $87.37 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2393 |
87.37 |
| CG3-20R2J25 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2394 |
85.66 |
| CG3-20R2J28 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2395 |
85.66 |
| CG3-20R2J30 | $85.66 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2396 |
85.66 |
| CG3-30L1 | $74.69 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1 |
Internal ID
N/A
2397 |
74.69 |
| CG3-30L1J20 | $109.49 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2398 |
109.49 |
| CG3-30L1J22 | $126.16 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2399 |
126.16 |
| CG3-30L1J25 | $122.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2400 |
122.35 |
| CG3-30L1J28 | $122.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2401 |
122.35 |
| CG3-30L1J30 | $122.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2402 |
122.35 |
| CG3-30L1J32 | $122.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2403 |
122.35 |
| CG3-30L2 | $74.69 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1 |
Internal ID
N/A
2404 |
74.69 |
| CG3-30L2J20 | $109.49 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2405 |
109.49 |
| CG3-30L2J22 | $126.16 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2406 |
126.16 |
| CG3-30L2J25 | $122.35 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 3 | Shape N/A H1K |
Internal ID
N/A
2407 |
122.35 |