Gray Iron Worm Wheels (CG)
Worm Gears
Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Number of Start |
Hand of Thread |
Module |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| CG1.5-60R1J15 | $84.92 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2033 |
84.92 |
| CG1.5-60R1J16 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2034 |
83.21 |
| CG1.5-60R1J17 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2035 |
83.21 |
| CG1.5-60R1J18 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2036 |
83.21 |
| CG1.5-60R1J19 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2037 |
83.21 |
| CG1.5-60R1J20 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2038 |
83.21 |
| CG1.5-60R1J22 | $83.21 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2039 |
83.21 |
| CG1.5-80R1 | $55.38 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1 |
Internal ID
N/A
2040 |
55.38 |
| CG1.5-80R1J15 | $87.48 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2041 |
87.48 |
| CG1.5-80R1J16 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2042 |
99.45 |
| CG1.5-80R1J17 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2043 |
99.45 |
| CG1.5-80R1J18 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2044 |
99.45 |
| CG1.5-80R1J19 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2045 |
99.45 |
| CG1.5-80R1J20 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2046 |
99.45 |
| CG1.5-80R1J22 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2047 |
99.45 |
| CG1.5-80R1J25 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2048 |
99.45 |
| CG1.5-80R1J28 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2049 |
99.45 |
| CG1.5-80R1J30 | $99.45 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 1.5 | Shape N/A H1K |
Internal ID
N/A
2050 |
99.45 |
| CG2-20L1 | $26.18 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1 |
Internal ID
N/A
2051 |
26.18 |
| CG2-20L1J12 | $53.96 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2052 |
53.96 |
| CG2-20L1J14 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2053 |
67.2 |
| CG2-20L1J15 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2054 |
67.2 |
| CG2-20L1J16 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2055 |
67.2 |
| CG2-20L1J17 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2056 |
67.2 |
| CG2-20L2 | $26.18 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1 |
Internal ID
N/A
2057 |
26.18 |