Gray Iron Worm Wheels (CG)
Worm Gears
Popular screw gears. Additionally, gear tooth induction hardening secondary operations can be performed.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Number of Start |
Hand of Thread |
Module |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| CG2-20L2J12 | $53.96 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2058 |
53.96 |
| CG2-20L2J14 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2059 |
67.2 |
| CG2-20L2J15 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2060 |
67.2 |
| CG2-20L2J16 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2061 |
67.2 |
| CG2-20L2J17 | $67.20 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2062 |
67.2 |
| CG2-20R1 | $22.14 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1 |
Internal ID
N/A
2063 |
22.14 |
| CG2-20R1J12 | $50.19 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2064 |
50.19 |
| CG2-20R1J14 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2065 |
63.57 |
| CG2-20R1J15 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2066 |
63.57 |
| CG2-20R1J16 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2067 |
63.57 |
| CG2-20R1J17 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2068 |
63.57 |
| CG2-20R2 | $22.14 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1 |
Internal ID
N/A
2069 |
22.14 |
| CG2-20R2J12 | $50.19 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2070 |
50.19 |
| CG2-20R2J14 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2071 |
63.57 |
| CG2-20R2J15 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2072 |
63.57 |
| CG2-20R2J16 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2073 |
63.57 |
| CG2-20R2J17 | $63.57 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 2 | Hand of Thread N/A Right Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2074 |
63.57 |
| CG2-30L1 | $36.08 |
CAD
N/A
|
Bore Type N/A Plain | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1 |
Internal ID
N/A
2075 |
36.08 |
| CG2-30L1J12 | $63.62 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2076 |
63.62 |
| CG2-30L1J14 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2077 |
76.93 |
| CG2-30L1J15 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2078 |
76.93 |
| CG2-30L1J16 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2079 |
76.93 |
| CG2-30L1J17 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2080 |
76.93 |
| CG2-30L1J18 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2081 |
76.93 |
| CG2-30L1J19 | $76.93 |
CAD
N/A
|
Bore Type N/A Finished | Number of Start N/A 1 | Hand of Thread N/A Left Hand | Module N/A 2 | Shape N/A H1K |
Internal ID
N/A
2082 |
76.93 |