Ground Worms (SWG)
Worm Gears
Suitable for food machinery due to SUS303\'s rust-resistant quality.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Nominal Axial Module
Number of Start
Shape
Pitch Diameter (N) (in)
Pitch Diameter (N) (mm)
Outer Diameter (O) (in)
Outer Diameter (O) (mm)
Item # |
Sell Price |
CAD |
Nominal Axial Module |
Number of Start |
Shape |
Pitch Diameter (N) |
Outer Diameter (O) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SWG1-R1 | $56.08 |
CAD
N/A
|
Nominal Axial Module N/A 1 | Number of Start N/A 1 | Shape N/A W2 | Pitch Diameter (N) N/A 0.630 in16 mm | Outer Diameter (O) N/A 0.709 in18 mm |
Internal ID
N/A
30455 |
56.08 |
| SWG1-R2 | $66.05 |
CAD
N/A
|
Nominal Axial Module N/A 1 | Number of Start N/A 2 | Shape N/A W2 | Pitch Diameter (N) N/A 0.630 in16 mm | Outer Diameter (O) N/A 0.709 in18 mm |
Internal ID
N/A
30456 |
66.05 |
| SWG1.5-R1 | $50.88 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 1 | Shape N/A W1 | Pitch Diameter (N) N/A 0.984 in25 mm | Outer Diameter (O) N/A 1.102 in28 mm |
Internal ID
N/A
30457 |
50.88 |
| SWG1.5-R1J10 | $77.16 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 1 | Shape N/A W1K | Pitch Diameter (N) N/A 0.984 in25 mm | Outer Diameter (O) N/A 1.102 in28 mm |
Internal ID
N/A
30458 |
77.16 |
| SWG1.5-R2 | $59.11 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 2 | Shape N/A W1 | Pitch Diameter (N) N/A 0.984 in25 mm | Outer Diameter (O) N/A 1.102 in28 mm |
Internal ID
N/A
30459 |
59.11 |
| SWG1.5-R2J10 | $85.17 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 0.984 in25 mm | Outer Diameter (O) N/A 1.102 in28 mm |
Internal ID
N/A
30460 |
85.17 |
| SWG2-R1 | $53.88 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 1 | Shape N/A W3 | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30461 |
53.88 |
| SWG2-R1J12 | $79.30 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30462 |
79.3 |
| SWG2-R1J14 | $92.10 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30463 |
92.1 |
| SWG2-R2 | $62.77 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 2 | Shape N/A W3 | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30464 |
62.77 |
| SWG2-R2J12 | $88.09 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 2 | Shape N/A W3K | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30465 |
88.09 |
| SWG2-R2J14 | $100.62 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 2 | Shape N/A W3K | Pitch Diameter (N) N/A 1.220 in31 mm | Outer Diameter (O) N/A 1.378 in35 mm |
Internal ID
N/A
30466 |
100.62 |
| SWG2.5-R1 | $68.20 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 1 | Shape N/A W3 | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30467 |
68.2 |
| SWG2.5-R1J15 | $91.65 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30468 |
91.65 |
| SWG2.5-R1J16 | $105.33 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30469 |
105.33 |
| SWG2.5-R1J17 | $105.33 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30470 |
105.33 |
| SWG2.5-R2 | $75.45 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 2 | Shape N/A W3 | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30471 |
75.45 |
| SWG2.5-R2J15 | $98.74 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 2 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30472 |
98.74 |
| SWG2.5-R2J16 | $112.31 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 2 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30473 |
112.31 |
| SWG2.5-R2J17 | $112.31 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 2 | Shape N/A W3K | Pitch Diameter (N) N/A 1.457 in37 mm | Outer Diameter (O) N/A 1.654 in42 mm |
Internal ID
N/A
30474 |
112.31 |
| SWG3-R1 | $83.99 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Shape N/A W3 | Pitch Diameter (N) N/A 1.732 in44 mm | Outer Diameter (O) N/A 1.969 in50 mm |
Internal ID
N/A
30475 |
83.99 |
| SWG3-R1J17 | $123.91 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.732 in44 mm | Outer Diameter (O) N/A 1.969 in50 mm |
Internal ID
N/A
30476 |
123.91 |
| SWG3-R1J18 | $123.91 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.732 in44 mm | Outer Diameter (O) N/A 1.969 in50 mm |
Internal ID
N/A
30477 |
123.91 |
| SWG3-R1J19 | $123.91 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.732 in44 mm | Outer Diameter (O) N/A 1.969 in50 mm |
Internal ID
N/A
30478 |
123.91 |
| SWG3-R1J20 | $122.20 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Shape N/A W3K | Pitch Diameter (N) N/A 1.732 in44 mm | Outer Diameter (O) N/A 1.969 in50 mm |
Internal ID
N/A
30479 |
122.2 |
1 2