Stainless Steel Worms (SUW)
Worm Gears
Suitable for food machinery due to SUS303's rust resistant qualities.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Number of Start
Module
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (N) (in)
Pitch Diameter (N) (mm)
Item # |
Sell Price |
CAD |
Number of Start |
Module |
Shape |
Bore (A) |
Pitch Diameter (N) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SUW0.5-R1 | $20.81 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 0.5 | Shape N/A W2 | Bore (A) N/A 0.197 in5 mm | Pitch Diameter (N) N/A 0.433 in11 mm |
Internal ID
N/A
30341 |
20.81 |
| SUW0.5-R2 | $20.81 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 0.5 | Shape N/A W2 | Bore (A) N/A 0.197 in5 mm | Pitch Diameter (N) N/A 0.433 in11 mm |
Internal ID
N/A
30342 |
20.81 |
| SUW0.8-R1 | $27.38 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 0.8 | Shape N/A W2 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (N) N/A 0.551 in14 mm |
Internal ID
N/A
30343 |
27.38 |
| SUW0.8-R2 | $27.38 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 0.8 | Shape N/A W2 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (N) N/A 0.551 in14 mm |
Internal ID
N/A
30344 |
27.38 |
| SUW1-R1 | $36.66 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 1 | Shape N/A W2 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (N) N/A 0.630 in16 mm |
Internal ID
N/A
30345 |
36.66 |
| SUW1-R2 | $36.66 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 1 | Shape N/A W2 | Bore (A) N/A 0.236 in6 mm | Pitch Diameter (N) N/A 0.630 in16 mm |
Internal ID
N/A
30346 |
36.66 |
| SUW1.5-R1 | $45.59 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 1.5 | Shape N/A W1 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30347 |
45.59 |
| SUW1.5-R1J10 | $86.19 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 1.5 | Shape N/A W1K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30348 |
86.19 |
| SUW1.5-R1J8 | $66.03 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 1.5 | Shape N/A W1T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30349 |
66.03 |
| SUW1.5-R2 | $45.59 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 1.5 | Shape N/A W1 | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30350 |
45.59 |
| SUW1.5-R2J10 | $86.19 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 1.5 | Shape N/A W1K | Bore (A) N/A 0.394 in10 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30351 |
86.19 |
| SUW1.5-R2J8 | $66.03 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 1.5 | Shape N/A W1T | Bore (A) N/A 0.315 in8 mm | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30352 |
66.03 |
| SUW2-R1 | $61.30 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2 | Shape N/A W1 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30353 |
61.3 |
| SUW2-R1J12 | $88.76 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2 | Shape N/A W1K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30354 |
88.76 |
| SUW2-R1J14 | $0.79 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2 | Shape N/A W1K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30355 |
0.79 |
| SUW2-R2 | $61.30 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2 | Shape N/A W1 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30356 |
61.3 |
| SUW2-R2J12 | $88.76 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2 | Shape N/A W1K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30357 |
88.76 |
| SUW2-R2J14 | $0.79 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2 | Shape N/A W1K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30358 |
0.79 |
| SUW2.5-R1 | $89.40 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2.5 | Shape N/A W1 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30359 |
89.4 |
| SUW2.5-R1J15 | $114.58 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2.5 | Shape N/A W1K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30360 |
114.58 |
| SUW2.5-R1J16 | $128.02 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2.5 | Shape N/A W1K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30361 |
128.02 |
| SUW2.5-R1J17 | $128.02 |
CAD
N/A
|
Number of Start N/A 1 | Module N/A 2.5 | Shape N/A W1K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30362 |
128.02 |
| SUW2.5-R2 | $89.40 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2.5 | Shape N/A W1 | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30363 |
89.4 |
| SUW2.5-R2J15 | $114.58 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2.5 | Shape N/A W1K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30364 |
114.58 |
| SUW2.5-R2J16 | $128.02 |
CAD
N/A
|
Number of Start N/A 2 | Module N/A 2.5 | Shape N/A W1K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30365 |
128.02 |
1 2