Steel Worms (SW)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Number of Start
Nominal Lead Angle
Module
Shape
Pitch Diameter (N) (in)
Pitch Diameter (N) (mm)
Item # |
Sell Price |
CAD |
Number of Start |
Nominal Lead Angle |
Module |
Shape |
Pitch Diameter (N) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SW0.5-R1 | $8.82 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 2°36' | Module N/A 0.5 | Shape N/A W2 | Pitch Diameter (N) N/A 0.433 in11 mm |
Internal ID
N/A
30385 |
8.82 |
| SW0.5-R2 | $8.97 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 5°13' | Module N/A 0.5 | Shape N/A W2 | Pitch Diameter (N) N/A 0.433 in11 mm |
Internal ID
N/A
30386 |
8.97 |
| SW0.8-R1 | $9.27 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°17' | Module N/A 0.8 | Shape N/A W2 | Pitch Diameter (N) N/A 0.551 in14 mm |
Internal ID
N/A
30387 |
9.27 |
| SW0.8-R2 | $10.23 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 6°34' | Module N/A 0.8 | Shape N/A W2 | Pitch Diameter (N) N/A 0.551 in14 mm |
Internal ID
N/A
30388 |
10.23 |
| SW1-R1 | $9.52 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°35' | Module N/A 1 | Shape N/A W2 | Pitch Diameter (N) N/A 0.630 in16 mm |
Internal ID
N/A
30389 |
9.52 |
| SW1-R2 | $9.67 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°11' | Module N/A 1 | Shape N/A W2 | Pitch Diameter (N) N/A 0.630 in16 mm |
Internal ID
N/A
30390 |
9.67 |
| SW1.25-R1 | $13.53 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°25' | Module N/A 1.25 | Shape N/A W2 | Pitch Diameter (N) N/A 0.827 in21 mm |
Internal ID
N/A
30391 |
13.53 |
| SW1.25-R2 | $14.19 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 6°50' | Module N/A 1.25 | Shape N/A W2 | Pitch Diameter (N) N/A 0.827 in21 mm |
Internal ID
N/A
30392 |
14.19 |
| SW1.5-R1 | $14.64 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°26' | Module N/A 1.5 | Shape N/A W1 | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30393 |
14.64 |
| SW1.5-R1J10 | $55.14 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°26' | Module N/A 1.5 | Shape N/A W1K | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30394 |
55.14 |
| SW1.5-R1J8 | $33.80 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°26' | Module N/A 1.5 | Shape N/A W1T | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30395 |
33.8 |
| SW1.5-R2 | $15.16 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 6°54' | Module N/A 1.5 | Shape N/A W1 | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30396 |
15.16 |
| SW1.5-R2J10 | $55.60 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 6°54' | Module N/A 1.5 | Shape N/A W1K | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30397 |
55.6 |
| SW1.5-R2J8 | $34.17 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 6°54' | Module N/A 1.5 | Shape N/A W1T | Pitch Diameter (N) N/A 0.984 in25 mm |
Internal ID
N/A
30398 |
34.17 |
| SW2-L1 | $21.06 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1 | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30399 |
21.06 |
| SW2-L1J12 | $47.84 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30400 |
47.84 |
| SW2-L1J14 | $61.37 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30401 |
61.37 |
| SW2-L2 | $23.23 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1 | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30402 |
23.23 |
| SW2-L2J12 | $50.02 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30403 |
50.02 |
| SW2-L2J14 | $63.36 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30404 |
63.36 |
| SW2-R1 | $16.25 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1 | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30405 |
16.25 |
| SW2-R1J12 | $43.36 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30406 |
43.36 |
| SW2-R1J14 | $57.02 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°42' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30407 |
57.02 |
| SW2-R2 | $17.05 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1 | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30408 |
17.05 |
| SW2-R2J12 | $44.09 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30409 |
44.09 |