Steel Worms (SW)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Number of Start
Nominal Lead Angle
Module
Shape
Pitch Diameter (N) (in)
Pitch Diameter (N) (mm)
Item # |
Sell Price |
CAD |
Number of Start |
Nominal Lead Angle |
Module |
Shape |
Pitch Diameter (N) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SW2-R2J14 | $57.74 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°25' | Module N/A 2 | Shape N/A W1K | Pitch Diameter (N) N/A 1.220 in31 mm |
Internal ID
N/A
30410 |
57.74 |
| SW2.5-L1 | $33.37 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1 | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30411 |
33.37 |
| SW2.5-L1J15 | $57.96 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30412 |
57.96 |
| SW2.5-L1J16 | $72.36 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30413 |
72.36 |
| SW2.5-L1J17 | $72.36 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30414 |
72.36 |
| SW2.5-L2 | $34.60 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1 | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30415 |
34.6 |
| SW2.5-L2J15 | $59.14 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30416 |
59.14 |
| SW2.5-L2J16 | $73.51 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30417 |
73.51 |
| SW2.5-L2J17 | $73.51 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30418 |
73.51 |
| SW2.5-R1 | $29.54 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1 | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30419 |
29.54 |
| SW2.5-R1J15 | $54.31 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30420 |
54.31 |
| SW2.5-R1J16 | $68.81 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30421 |
68.81 |
| SW2.5-R1J17 | $68.81 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°52' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30422 |
68.81 |
| SW2.5-R2 | $30.78 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1 | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30423 |
30.78 |
| SW2.5-R2J15 | $55.49 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30424 |
55.49 |
| SW2.5-R2J16 | $69.96 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30425 |
69.96 |
| SW2.5-R2J17 | $69.96 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°46' | Module N/A 2.5 | Shape N/A W1K | Pitch Diameter (N) N/A 1.457 in37 mm |
Internal ID
N/A
30426 |
69.96 |
| SW3-L1 | $41.29 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°55' | Module N/A 3 | Shape N/A W1 | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30427 |
41.29 |
| SW3-L1J17 | $83.31 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°55' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30428 |
83.31 |
| SW3-L1J18 | $83.31 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°55' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30429 |
83.31 |
| SW3-L1J19 | $81.59 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°55' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30430 |
81.59 |
| SW3-L1J20 | $81.59 |
CAD
N/A
|
Number of Start N/A 1 | Nominal Lead Angle N/A 3°55' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30431 |
81.59 |
| SW3-L2 | $43.59 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°50' | Module N/A 3 | Shape N/A W1 | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30432 |
43.59 |
| SW3-L2J17 | $85.46 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°50' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30433 |
85.46 |
| SW3-L2J18 | $85.46 |
CAD
N/A
|
Number of Start N/A 2 | Nominal Lead Angle N/A 7°50' | Module N/A 3 | Shape N/A W1K | Pitch Diameter (N) N/A 1.732 in44 mm |
Internal ID
N/A
30434 |
85.46 |