Steel Worms (SW)
Worm Gears
Superior performance with regard to highspeed, low noise, and low vibration.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Number of Start
Nominal Lead Angle
Module
Shape
Pitch Diameter (N) (in)
Pitch Diameter (N) (mm)
Item # |
Sell Price |
CAD |
Number of Start |
Nominal Lead Angle |
Module |
Shape |
Pitch Diameter (N) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SW10-R1S | $0.00 | CAD N/A | Number of Start N/A 1 | Nominal Lead Angle N/A 5°44' | Module N/A 10 | Shape N/A W3 | Pitch Diameter (N) N/A 3.937 in100 mm | 0 |