Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG0.5-20R1 | $25.42 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A HA |
Internal ID
N/A
32054 |
25.42 |
| AG0.5-20R2 | $23.66 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A HA |
Internal ID
N/A
9 |
23.66 |
| AG0.5-30R1 | $25.08 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A HA |
Internal ID
N/A
111 |
25.08 |
| AG0.5-30R2 | $25.08 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A HA |
Internal ID
N/A
112 |
25.08 |
| AG0.5-40R1 | $28.56 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A HA |
Internal ID
N/A
113 |
28.56 |
| AG0.5-50R1 | $30.33 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A HA |
Internal ID
N/A
114 |
30.33 |
| AG0.5-60R1 | $35.81 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A HA |
Internal ID
N/A
115 |
35.81 |
| AG0.8-20R1 | $27.59 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A HA |
Internal ID
N/A
116 |
27.59 |
| AG0.8-20R2 | $27.59 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A HA |
Internal ID
N/A
117 |
27.59 |
| AG0.8-30R1 | $31.59 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A HA |
Internal ID
N/A
118 |
31.59 |
| AG0.8-30R2 | $31.59 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A HA |
Internal ID
N/A
119 |
31.59 |
| AG0.8-40R1 | $36.48 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A HA |
Internal ID
N/A
120 |
36.48 |
| AG0.8-50R1 | $40.84 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A HA |
Internal ID
N/A
121 |
40.84 |
| AG0.8-60R1 | $49.22 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 0.8 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A HA |
Internal ID
N/A
122 |
49.22 |
| AG1.5-20R1 | $43.17 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
154 |
43.17 |
| AG1.5-20R1J10 | $75.56 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
155 |
75.56 |
| AG1.5-20R1J8 | $57.16 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
156 |
57.16 |
| AG1.5-20R2 | $43.17 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 1.5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
157 |
43.17 |
| AG1.5-20R2J10 | $75.90 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
158 |
75.9 |
| AG1.5-20R2J8 | $57.51 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1T |
Internal ID
N/A
159 |
57.51 |
| AG1.5-30R1 | $65.86 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H1 |
Internal ID
N/A
160 |
65.86 |
| AG1.5-30R1J10 | $80.33 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
162 |
80.33 |
| AG1.5-30R1J12 | $91.10 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
163 |
91.1 |
| AG1.5-30R1J14 | $91.10 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
164 |
91.1 |
| AG1.5-30R1J15 | $91.10 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1.5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H1K |
Internal ID
N/A
165 |
91.1 |