Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG2-60R1J14 | $180.02 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
288 |
180.02 |
| AG2-60R1J15 | $180.02 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
289 |
180.02 |
| AG2-60R1J16 | $180.02 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
290 |
180.02 |
| AG2-60R1J17 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
291 |
176.21 |
| AG2-60R1J18 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
292 |
176.21 |
| AG2-60R1J19 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
293 |
176.21 |
| AG2-60R1J20 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
294 |
176.21 |
| AG2-60R1J22 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
295 |
176.21 |
| AG2-60R1J25 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
296 |
176.21 |
| AG2-60R1J28 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
297 |
176.21 |
| AG2-60R1J30 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
298 |
176.21 |
| AG2-60R1J32 | $176.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
299 |
176.21 |
| AG3-20R1 | $145.96 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
392 |
145.96 |
| AG3-20R1J20 | $156.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
394 |
156.83 |
| AG3-20R1J22 | $171.30 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
395 |
171.3 |
| AG3-20R1J25 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
396 |
169.59 |
| AG3-20R1J28 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
397 |
169.59 |
| AG3-20R1J30 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
398 |
169.59 |
| AG3-20R2 | $145.96 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
399 |
145.96 |
| AG3-20R2J20 | $156.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
401 |
156.83 |
| AG3-20R2J22 | $171.30 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
402 |
171.3 |
| AG3-20R2J25 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
403 |
169.59 |
| AG3-20R2J28 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
404 |
169.59 |
| AG3-20R2J30 | $169.59 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
405 |
169.59 |
| AG3-30R1 | $172.03 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
406 |
172.03 |