Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG2.5-50R1E25 | $770.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
360 |
770.8 |
| AG2.5-60R1E15 | $800.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
373 |
800.8 |
| AG2.5-60R1E19 | $801.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
374 |
801.2 |
| AG2.5-60R1E20 | $802.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
375 |
802.5 |
| AG2.5-60R1E22 | $802.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
376 |
802.1 |
| AG2.5-60R1E24 | $806.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
377 |
806.4 |
| AG2.5-60R1E25 | $813.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
378 |
813.4 |
| AG2.5-60R1E28 | $803.70 | CAD N/A | Bore Type N/A | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
379 |
803.7 |
| AG2-20R1E15 | $613.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
212 |
613.4 |
| AG2-20R2E15 | $613.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
219 |
613.4 |
| AG2-30R1E15 | $630.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
226 |
630.4 |
| AG2-30R1E19 | $635.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
227 |
635.8 |
| AG2-30R2E15 | $630.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
238 |
630.4 |
| AG2-30R2E19 | $635.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
239 |
635.8 |
| AG2-40R1E15 | $655.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4 |
Internal ID
N/A
250 |
655.6 |
| AG2-40R1E19 | $661.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4 |
Internal ID
N/A
251 |
661.1 |
| AG2-40R1E20 | $662.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4 |
Internal ID
N/A
252 |
662.4 |
| AG2-50R1E15 | $685.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
264 |
685 |
| AG2-50R1E19 | $690.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
265 |
690.2 |
| AG2-50R1E20 | $691.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
266 |
691.5 |
| AG2-50R1E22 | $691.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
267 |
691.1 |
| AG2-60R1E15 | $740.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
281 |
740.3 |
| AG2-60R1E19 | $745.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
282 |
745.5 |
| AG2-60R1E20 | $746.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
283 |
746.8 |
| AG2-60R1E22 | $746.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
284 |
746.3 |