Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG3-40R1E30 | $833.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
449 |
833.4 |
| AG3-45R3E19 | $838.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
458 |
838.8 |
| AG3-45R3E20 | $840.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
459 |
840 |
| AG3-45R3E22 | $839.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
460 |
839.6 |
| AG3-45R3E24 | $843.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
461 |
843.9 |
| AG3-45R3E25 | $850.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
462 |
850.8 |
| AG3-45R3E28 | $853.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
463 |
853.1 |
| AG3-45R3E30 | $854.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
464 |
854.6 |
| AG3-45R3E32 | $859.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
465 |
859.7 |
| AG3-50R1E19 | $857.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
475 |
857.6 |
| AG3-50R1E20 | $858.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
476 |
858.8 |
| AG3-50R1E22 | $858.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
477 |
858.4 |
| AG3-50R1E24 | $862.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
478 |
862.7 |
| AG3-50R1E25 | $869.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
479 |
869.6 |
| AG3-50R1E28 | $871.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
480 |
871.8 |
| AG3-50R1E30 | $873.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
481 |
873.2 |
| AG3-50R1E32 | $878.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
482 |
878.4 |
| AG3-50R1E35 | $895.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
483 |
895.4 |
| AG3-60R1E19 | $946.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
494 |
946.1 |
| AG3-60R1E20 | $947.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
495 |
947.3 |
| AG3-60R1E22 | $946.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
496 |
946.9 |
| AG3-60R1E24 | $951.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
497 |
951.2 |
| AG3-60R1E25 | $957.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
498 |
957.9 |
| AG3-60R1E28 | $960.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
499 |
960 |
| AG3-60R1E30 | $961.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
500 |
961.5 |