Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG3-60R1E32 | $966.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
501 |
966.4 |
| AG3-60R1E35 | $983.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 3 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
502 |
983.1 |
| AG4-20R1E19 | $815.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
514 |
815.4 |
| AG4-20R1E20 | $816.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
515 |
816.6 |
| AG4-20R1E22 | $821.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
516 |
821.1 |
| AG4-20R1E24 | $825.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
517 |
825.4 |
| AG4-20R1E25 | $832.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
518 |
832.4 |
| AG4-20R2E19 | $815.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
520 |
815.4 |
| AG4-20R2E20 | $816.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
521 |
816.6 |
| AG4-20R2E22 | $821.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
522 |
821.1 |
| AG4-20R2E24 | $825.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
523 |
825.4 |
| AG4-20R2E25 | $832.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
524 |
832.4 |
| AG4-30R1E19 | $886.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
526 |
886.1 |
| AG4-30R1E20 | $887.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
527 |
887.3 |
| AG4-30R1E22 | $891.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
528 |
891.8 |
| AG4-30R1E24 | $896.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
529 |
896 |
| AG4-30R1E25 | $902.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
530 |
902.8 |
| AG4-30R1E28 | $909.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
531 |
909.6 |
| AG4-30R1E30 | $906.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
532 |
906.5 |
| AG4-30R2E19 | $886.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
534 |
886.1 |
| AG4-30R2E20 | $887.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
535 |
887.3 |
| AG4-30R2E22 | $891.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
536 |
891.8 |
| AG4-30R2E24 | $896.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
537 |
896 |
| AG4-30R2E25 | $902.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
538 |
902.8 |
| AG4-30R2E28 | $909.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
539 |
909.6 |