Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG4-30R2E30 | $906.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
540 |
906.5 |
| AG4-30R3E19 | $886.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
542 |
886.1 |
| AG4-30R3E20 | $887.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
543 |
887.3 |
| AG4-30R3E22 | $891.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
544 |
891.8 |
| AG4-30R3E24 | $896.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
545 |
896 |
| AG4-30R3E25 | $902.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
546 |
902.8 |
| AG4-30R3E28 | $909.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
547 |
909.6 |
| AG4-30R3E30 | $906.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 30 | Shape N/A H4 |
Internal ID
N/A
548 |
906.5 |
| AG4-40R1E19 | $967.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
550 |
967.8 |
| AG4-40R1E20 | $968.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
551 |
968.9 |
| AG4-40R1E22 | $973.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
552 |
973.3 |
| AG4-40R1E24 | $977.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
553 |
977.4 |
| AG4-40R1E25 | $984.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
554 |
984.1 |
| AG4-40R1E28 | $990.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
555 |
990.8 |
| AG4-40R1E30 | $987.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
556 |
987.7 |
| AG4-40R1E32 | $997.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
557 |
997.1 |
| AG4-40R1E35 | $1,009.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
558 |
1009 |
| AG4-40R1E38 | $1,017.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
559 |
1017.1 |
| AG4-45R3E19 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
561 |
0 |
| AG4-45R3E20 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
562 |
0 |
| AG4-45R3E22 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
563 |
0 |
| AG4-45R3E24 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
564 |
0 |
| AG4-45R3E25 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
565 |
0 |
| AG4-45R3E28 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
566 |
0 |
| AG4-45R3E30 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
567 |
0 |