Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG4-45R3E32 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
568 |
0 |
| AG4-45R3E35 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
569 |
0 |
| AG4-45R3E38 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
570 |
0 |
| AG4-45R3E40 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
571 |
0 |
| AG4-45R3E42 | $0.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 3 | No. of teeth N/A 45 | Shape N/A H5 |
Internal ID
N/A
572 |
0 |
| AG4-50R1E19 | $1,139.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
574 |
1139.2 |
| AG4-50R1E20 | $1,140.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
575 |
1140.4 |
| AG4-50R1E22 | $1,144.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
576 |
1144.5 |
| AG4-50R1E24 | $1,148.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
577 |
1148.5 |
| AG4-50R1E25 | $1,155.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
578 |
1155 |
| AG4-50R1E28 | $1,161.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
579 |
1161.4 |
| AG4-50R1E30 | $1,158.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
580 |
1158.5 |
| AG4-50R1E32 | $1,167.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
581 |
1167.5 |
| AG4-50R1E35 | $1,178.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
582 |
1178.9 |
| AG4-50R1E38 | $1,186.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
583 |
1186.8 |
| AG4-50R1E40 | $1,183.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
584 |
1183.4 |
| AG4-50R1E42 | $1,194.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
585 |
1194.9 |
| AG4-60R1E19 | $1,272.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
587 |
1272.8 |
| AG4-60R1E20 | $1,273.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
588 |
1273.9 |
| AG4-60R1E22 | $1,277.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
589 |
1277.8 |
| AG4-60R1E24 | $1,281.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
590 |
1281.8 |
| AG4-60R1E25 | $1,288.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
591 |
1288.1 |
| AG4-60R1E28 | $1,294.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
592 |
1294.3 |
| AG4-60R1E30 | $1,291.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
593 |
1291.4 |
| AG4-60R1E32 | $1,300.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
594 |
1300.2 |