Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG4-60R1E35 | $1,311.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
595 |
1311.5 |
| AG4-60R1E38 | $1,319.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
596 |
1319.2 |
| AG4-60R1E40 | $1,315.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
597 |
1315.8 |
| AG4-60R1E42 | $1,327.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 4 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
598 |
1327 |
| AG5-20R1E19 | $861.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
600 |
861 |
| AG5-20R1E20 | $862.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
601 |
862.2 |
| AG5-20R1E22 | $866.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
602 |
866.6 |
| AG5-20R1E24 | $870.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
603 |
870.9 |
| AG5-20R1E25 | $877.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
604 |
877.8 |
| AG5-20R1E28 | $884.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
605 |
884.8 |
| AG5-20R1E30 | $886.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
606 |
886.2 |
| AG5-20R2E19 | $861.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
608 |
861 |
| AG5-20R2E20 | $862.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
609 |
862.2 |
| AG5-20R2E22 | $866.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
610 |
866.6 |
| AG5-20R2E24 | $870.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
611 |
870.9 |
| AG5-20R2E25 | $877.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
612 |
877.8 |
| AG5-20R2E28 | $884.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
613 |
884.8 |
| AG5-20R2E30 | $886.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
614 |
886.2 |
| AG5-30R1E19 | $1,018.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
616 |
1018.8 |
| AG5-30R1E20 | $1,020.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
617 |
1020 |
| AG5-30R1E22 | $1,024.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
618 |
1024.1 |
| AG5-30R1E24 | $1,028.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
619 |
1028.3 |
| AG5-30R1E25 | $1,034.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
620 |
1034.9 |
| AG5-30R1E28 | $1,041.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
621 |
1041.7 |
| AG5-30R1E30 | $1,043.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
622 |
1043.1 |