Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG5-40R1E50 | $1,267.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
650 |
1267.9 |
| AG5-50R1E19 | $1,457.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
652 |
1457.1 |
| AG5-50R1E20 | $1,458.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
653 |
1458.3 |
| AG5-50R1E22 | $1,462.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
654 |
1462.2 |
| AG5-50R1E24 | $1,466.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
655 |
1466 |
| AG5-50R1E25 | $1,472.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
656 |
1472.1 |
| AG5-50R1E28 | $1,478.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
657 |
1478.3 |
| AG5-50R1E30 | $1,479.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
658 |
1479.6 |
| AG5-50R1E32 | $1,488.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
659 |
1488.2 |
| AG5-50R1E35 | $1,499.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
660 |
1499.1 |
| AG5-50R1E38 | $1,506.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
661 |
1506.5 |
| AG5-50R1E40 | $1,513.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
662 |
1513.7 |
| AG5-50R1E42 | $1,524.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
663 |
1524.7 |
| AG5-50R1E45 | $1,528.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
664 |
1528.6 |
| AG5-50R1E48 | $1,532.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
665 |
1532.6 |
| AG5-50R1E50 | $1,536.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
666 |
1536.4 |
| AG5-50R1E55 | $1,595.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
667 |
1595.1 |
| AG5-60R1E19 | $1,767.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
669 |
1767.8 |
| AG5-60R1E20 | $1,769.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
670 |
1769 |
| AG5-60R1E22 | $1,772.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
671 |
1772.7 |
| AG5-60R1E24 | $1,776.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
672 |
1776.3 |
| AG5-60R1E25 | $1,782.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
673 |
1782.2 |
| AG5-60R1E28 | $1,788.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
674 |
1788.1 |
| AG5-60R1E30 | $1,789.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
675 |
1789.4 |
| AG5-60R1E32 | $1,797.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
676 |
1797.6 |