Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG5-60R1E35 | $1,808.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
677 |
1808 |
| AG5-60R1E38 | $1,815.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
678 |
1815.1 |
| AG5-60R1E40 | $1,822.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
679 |
1822 |
| AG5-60R1E42 | $1,832.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
680 |
1832.6 |
| AG5-60R1E45 | $1,836.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
681 |
1836.4 |
| AG5-60R1E48 | $1,840.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
682 |
1840.2 |
| AG5-60R1E50 | $1,843.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
683 |
1843.9 |
| AG5-60R1E55 | $1,900.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
684 |
1900.3 |
| AG6-20R1E22 | $1,017.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
686 |
1017.1 |
| AG6-20R1E24 | $1,021.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
687 |
1021.2 |
| AG6-20R1E25 | $1,027.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
688 |
1027.8 |
| AG6-20R1E28 | $1,034.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
689 |
1034.4 |
| AG6-20R1E30 | $1,035.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
690 |
1035.8 |
| AG6-20R1E32 | $1,045.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
691 |
1045.1 |
| AG6-20R1E35 | $1,061.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
692 |
1061.5 |
| AG6-20R1E38 | $1,069.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
693 |
1069.6 |
| AG6-20R2E22 | $1,017.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
695 |
1017.1 |
| AG6-20R2E24 | $1,021.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
696 |
1021.2 |
| AG6-20R2E25 | $1,027.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
697 |
1027.8 |
| AG6-20R2E28 | $1,034.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
698 |
1034.4 |
| AG6-20R2E30 | $1,035.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
699 |
1035.8 |
| AG6-20R2E32 | $1,045.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
700 |
1045.1 |
| AG6-20R2E35 | $1,061.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
701 |
1061.5 |
| AG6-20R2E38 | $1,069.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H4 |
Internal ID
N/A
702 |
1069.6 |
| AG6-30R1E22 | $1,249.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
704 |
1249.1 |