Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG6-30R1E24 | $1,253.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
705 |
1253 |
| AG6-30R1E25 | $1,259.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
706 |
1259.3 |
| AG6-30R1E28 | $1,265.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
707 |
1265.6 |
| AG6-30R1E30 | $1,266.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
708 |
1266.9 |
| AG6-30R1E32 | $1,275.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
709 |
1275.8 |
| AG6-30R1E35 | $1,291.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
710 |
1291.5 |
| AG6-30R1E38 | $1,299.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
711 |
1299.2 |
| AG6-30R1E40 | $1,306.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
712 |
1306.6 |
| AG6-30R1E42 | $1,318.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
713 |
1318 |
| AG6-30R1E45 | $1,322.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
714 |
1322.1 |
| AG6-30R2E22 | $1,249.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
716 |
1249.1 |
| AG6-30R2E24 | $1,253.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
717 |
1253 |
| AG6-30R2E25 | $1,259.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
718 |
1259.3 |
| AG6-30R2E28 | $1,265.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
719 |
1265.6 |
| AG6-30R2E30 | $1,266.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
720 |
1266.9 |
| AG6-30R2E32 | $1,275.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
721 |
1275.8 |
| AG6-30R2E35 | $1,291.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
722 |
1291.5 |
| AG6-30R2E38 | $1,299.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
723 |
1299.2 |
| AG6-30R2E40 | $1,306.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
724 |
1306.6 |
| AG6-30R2E42 | $1,318.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
725 |
1318 |
| AG6-30R2E45 | $1,322.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H5 |
Internal ID
N/A
726 |
1322.1 |
| AG6-40R1E22 | $1,546.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
728 |
1546.3 |
| AG6-40R1E24 | $1,550.00 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
729 |
1550 |
| AG6-40R1E25 | $1,556.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
730 |
1556.1 |
| AG6-40R1E28 | $1,562.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
731 |
1562.1 |