Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG6-60R1E22 | $2,667.80 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
759 |
2667.8 |
| AG6-60R1E24 | $2,671.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
760 |
2671.1 |
| AG6-60R1E25 | $2,676.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
761 |
2676.4 |
| AG6-60R1E28 | $2,681.70 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
762 |
2681.7 |
| AG6-60R1E30 | $2,682.90 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
763 |
2682.9 |
| AG6-60R1E32 | $2,690.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
764 |
2690.4 |
| AG6-60R1E35 | $2,703.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
765 |
2703.6 |
| AG6-60R1E38 | $2,710.20 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
766 |
2710.2 |
| AG6-60R1E40 | $2,716.50 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
767 |
2716.5 |
| AG6-60R1E42 | $2,726.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
768 |
2726.1 |
| AG6-60R1E45 | $2,729.60 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
769 |
2729.6 |
| AG6-60R1E48 | $2,733.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
770 |
2733.1 |
| AG6-60R1E50 | $2,736.40 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
771 |
2736.4 |
| AG6-60R1E55 | $2,788.10 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
772 |
2788.1 |
| AG6-60R1E60 | $2,799.30 | CAD N/A | Bore Type N/A Plain | Transverse Module N/A 6 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
773 |
2799.3 |