Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG2.5-30R2J14 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
334 |
128.2 |
| AG2.5-30R2J15 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
335 |
128.2 |
| AG2.5-30R2J16 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
336 |
128.2 |
| AG2.5-30R2J17 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
337 |
128.2 |
| AG2.5-30R2J18 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
338 |
128.2 |
| AG2.5-30R2J19 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
339 |
128.2 |
| AG2.5-30R2J20 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
340 |
128.2 |
| AG2.5-30R2J22 | $128.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 2 | No. of teeth N/A 30 | Shape N/A H4K |
Internal ID
N/A
341 |
128.2 |
| AG2.5-40R1 | $145.84 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5 |
Internal ID
N/A
342 |
145.84 |
| AG2.5-40R1J15 | $144.47 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
346 |
144.47 |
| AG2.5-40R1J16 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
347 |
156.84 |
| AG2.5-40R1J17 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
348 |
156.84 |
| AG2.5-40R1J18 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
349 |
156.84 |
| AG2.5-40R1J19 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
350 |
156.84 |
| AG2.5-40R1J20 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
351 |
156.84 |
| AG2.5-40R1J22 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
352 |
156.84 |
| AG2.5-40R1J25 | $156.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H5K |
Internal ID
N/A
353 |
156.84 |
| AG2.5-50R1 | $198.35 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
354 |
198.35 |
| AG2.5-50R1J15 | $186.54 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
361 |
186.54 |
| AG2.5-50R1J16 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
362 |
199.2 |
| AG2.5-50R1J17 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
363 |
199.2 |
| AG2.5-50R1J18 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
364 |
199.2 |
| AG2.5-50R1J19 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
365 |
199.2 |
| AG2.5-50R1J20 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
366 |
199.2 |
| AG2.5-50R1J22 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
367 |
199.2 |