Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG2.5-50R1J25 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
368 |
199.2 |
| AG2.5-50R1J28 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
369 |
199.2 |
| AG2.5-50R1J30 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
370 |
199.2 |
| AG2.5-50R1J32 | $199.20 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
371 |
199.2 |
| AG2.5-60R1 | $240.26 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
372 |
240.26 |
| AG2.5-60R1J15 | $220.58 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
380 |
220.58 |
| AG2.5-60R1J16 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
381 |
233.21 |
| AG2.5-60R1J17 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
382 |
233.21 |
| AG2.5-60R1J18 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
383 |
233.21 |
| AG2.5-60R1J19 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
384 |
233.21 |
| AG2.5-60R1J20 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
385 |
233.21 |
| AG2.5-60R1J22 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
386 |
233.21 |
| AG2.5-60R1J25 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
387 |
233.21 |
| AG2.5-60R1J28 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
388 |
233.21 |
| AG2.5-60R1J30 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
389 |
233.21 |
| AG2.5-60R1J32 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
390 |
233.21 |
| AG2.5-60R1J35 | $233.21 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2.5 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
391 |
233.21 |
| AG2-20R1 | $73.73 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
211 |
73.73 |
| AG2-20R1J12 | $84.28 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
213 |
84.28 |
| AG2-20R1J14 | $95.88 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
214 |
95.88 |
| AG2-20R1J15 | $95.88 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
215 |
95.88 |
| AG2-20R1J16 | $95.88 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
216 |
95.88 |
| AG2-20R1J17 | $0.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
217 |
0.95 |
| AG2-20R2 | $73.73 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1 |
Internal ID
N/A
218 |
73.73 |
| AG2-20R2J12 | $84.28 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 2 | No. of teeth N/A 20 | Shape N/A H1K |
Internal ID
N/A
220 |
84.28 |