Worm Wheels (AG)
Worm Gears
MC nylon products are light and can be used without lubricant.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
Number of Start |
No. of teeth |
Shape |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AG2-40R1J12 | $110.15 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
253 |
110.15 |
| AG2-40R1J14 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
254 |
121.83 |
| AG2-40R1J15 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
255 |
121.83 |
| AG2-40R1J16 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
256 |
121.83 |
| AG2-40R1J17 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
257 |
121.83 |
| AG2-40R1J18 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
258 |
121.83 |
| AG2-40R1J19 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
259 |
121.83 |
| AG2-40R1J20 | $121.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
260 |
121.83 |
| AG2-40R1J22 | $120.11 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
261 |
120.11 |
| AG2-40R1J25 | $120.11 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 40 | Shape N/A H4K |
Internal ID
N/A
262 |
120.11 |
| AG2-50R1 | $133.41 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5 |
Internal ID
N/A
263 |
133.41 |
| AG2-50R1J12 | $133.03 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
268 |
133.03 |
| AG2-50R1J14 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
269 |
144.57 |
| AG2-50R1J15 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
270 |
144.57 |
| AG2-50R1J16 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
271 |
144.57 |
| AG2-50R1J17 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
272 |
144.57 |
| AG2-50R1J18 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
273 |
144.57 |
| AG2-50R1J19 | $144.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
274 |
144.57 |
| AG2-50R1J20 | $142.85 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
275 |
142.85 |
| AG2-50R1J22 | $142.85 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
276 |
142.85 |
| AG2-50R1J25 | $142.85 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
277 |
142.85 |
| AG2-50R1J28 | $142.85 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
278 |
142.85 |
| AG2-50R1J30 | $142.85 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 50 | Shape N/A H5K |
Internal ID
N/A
279 |
142.85 |
| AG2-60R1 | $184.76 |
CAD
N/A
|
Bore Type N/A Plain | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5 |
Internal ID
N/A
280 |
184.76 |
| AG2-60R1J12 | $168.66 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | Number of Start N/A 1 | No. of teeth N/A 60 | Shape N/A H5K |
Internal ID
N/A
287 |
168.66 |