Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Inch-Gears
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

SSDP12PA14.5-100 $0.00 N/A N/A Plain N/A 2.1167 N/A 100 N/A 19.05 mm N/A 211.67 mm N/A
23999
0
SSDP12PA14.5-18 $0.00 N/A N/A Plain N/A 2.1167 N/A 18 N/A 15.875 mm N/A 38.1 mm N/A
24000
0
SSDP12PA14.5-20 $0.00 N/A N/A Plain N/A 2.1167 N/A 20 N/A 15.875 mm N/A 42.33 mm N/A
24001
0
SSDP12PA14.5-22 $0.00 N/A N/A Plain N/A 2.1167 N/A 22 N/A 15.875 mm N/A 46.57 mm N/A
24002
0
SSDP12PA14.5-24 $0.00 N/A N/A Plain N/A 2.1167 N/A 24 N/A 15.875 mm N/A 50.8 mm N/A
24003
0
SSDP12PA14.5-25 $0.00 N/A N/A Plain N/A 2.1167 N/A 25 N/A 15.875 mm N/A 52.92 mm N/A
24004
0
SSDP12PA14.5-30 $0.00 N/A N/A Plain N/A 2.1167 N/A 30 N/A 15.875 mm N/A 63.5 mm N/A
24005
0
SSDP12PA14.5-32 $0.00 N/A N/A Plain N/A 2.1167 N/A 32 N/A 15.875 mm N/A 67.73 mm N/A
24006
0
SSDP12PA14.5-36 $0.00 N/A N/A Plain N/A 2.1167 N/A 36 N/A 15.875 mm N/A 76.2 mm N/A
24007
0
SSDP12PA14.5-40 $0.00 N/A N/A Plain N/A 2.1167 N/A 40 N/A 15.875 mm N/A 84.67 mm N/A
24008
0
SSDP12PA14.5-48 $0.00 N/A N/A Plain N/A 2.1167 N/A 48 N/A 15.875 mm N/A 101.6 mm N/A
24009
0
SSDP12PA14.5-60 $0.00 N/A N/A Plain N/A 2.1167 N/A 60 N/A 19.05 mm N/A 127 mm N/A
24010
0
SSDP12PA14.5-72 $0.00 N/A N/A Plain N/A 2.1167 N/A 72 N/A 19.05 mm N/A 152.4 mm N/A
24011
0
SSDP12PA14.5-84 $0.00 N/A N/A Plain N/A 2.1167 N/A 84 N/A 19.05 mm N/A 177.8 mm N/A
24012
0
SSDP12PA14.5-96 $0.00 N/A N/A Plain N/A 2.1167 N/A 96 N/A 19.05 mm N/A 203.2 mm N/A
24013
0
SSDP12PA20-100 $0.00 N/A N/A Plain N/A 2.1167 N/A 100 N/A 19.05 mm N/A 211.67 mm N/A
24014
0
SSDP12PA20-18 $0.00 N/A N/A Plain N/A 2.1167 N/A 18 N/A 15.875 mm N/A 38.1 mm N/A
24015
0
SSDP12PA20-20 $0.00 N/A N/A Plain N/A 2.1167 N/A 20 N/A 15.875 mm N/A 42.33 mm N/A
24016
0
SSDP12PA20-22 $0.00 N/A N/A Plain N/A 2.1167 N/A 22 N/A 15.875 mm N/A 46.57 mm N/A
24017
0
SSDP12PA20-24 $0.00 N/A N/A Plain N/A 2.1167 N/A 24 N/A 15.875 mm N/A 50.8 mm N/A
24018
0
SSDP12PA20-25 $0.00 N/A N/A Plain N/A 2.1167 N/A 25 N/A 15.875 mm N/A 52.92 mm N/A
24019
0
SSDP12PA20-30 $0.00 N/A N/A Plain N/A 2.1167 N/A 30 N/A 15.875 mm N/A 63.5 mm N/A
24020
0
SSDP12PA20-32 $0.00 N/A N/A Plain N/A 2.1167 N/A 32 N/A 15.875 mm N/A 67.73 mm N/A
24021
0
SSDP12PA20-36 $0.00 N/A N/A Plain N/A 2.1167 N/A 36 N/A 15.875 mm N/A 76.2 mm N/A
24022
0
SSDP12PA20-40 $0.00 N/A N/A Plain N/A 2.1167 N/A 40 N/A 15.875 mm N/A 84.67 mm N/A
24023
0
Unit of Measure
1 2 3 4 5