Inch Gears
All Categories
Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Face Width (E) (in)
Face Width (E) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SSDP12PA14.5-100 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 100 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 8.333 in211.67 mm |
Internal ID
N/A
23999 |
0 |
| SSDP12PA14.5-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 18 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.500 in38.1 mm |
Internal ID
N/A
24000 |
0 |
| SSDP12PA14.5-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 20 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.667 in42.33 mm |
Internal ID
N/A
24001 |
0 |
| SSDP12PA14.5-22 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 22 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.833 in46.57 mm |
Internal ID
N/A
24002 |
0 |
| SSDP12PA14.5-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 24 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.000 in50.8 mm |
Internal ID
N/A
24003 |
0 |
| SSDP12PA14.5-25 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 25 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.083 in52.92 mm |
Internal ID
N/A
24004 |
0 |
| SSDP12PA14.5-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 30 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.500 in63.5 mm |
Internal ID
N/A
24005 |
0 |
| SSDP12PA14.5-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 32 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.667 in67.73 mm |
Internal ID
N/A
24006 |
0 |
| SSDP12PA14.5-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 36 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
24007 |
0 |
| SSDP12PA14.5-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 40 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 3.333 in84.67 mm |
Internal ID
N/A
24008 |
0 |
| SSDP12PA14.5-48 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 48 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 4.000 in101.6 mm |
Internal ID
N/A
24009 |
0 |
| SSDP12PA14.5-60 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 60 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 5.000 in127 mm |
Internal ID
N/A
24010 |
0 |
| SSDP12PA14.5-72 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 72 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 6.000 in152.4 mm |
Internal ID
N/A
24011 |
0 |
| SSDP12PA14.5-84 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 84 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 7.000 in177.8 mm |
Internal ID
N/A
24012 |
0 |
| SSDP12PA14.5-96 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 96 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 8.000 in203.2 mm |
Internal ID
N/A
24013 |
0 |
| SSDP12PA20-100 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 100 | Bore (A) N/A 0.750 in19.05 mm | Pitch Diameter (C) N/A 8.333 in211.67 mm |
Internal ID
N/A
24014 |
0 |
| SSDP12PA20-18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 18 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.500 in38.1 mm |
Internal ID
N/A
24015 |
0 |
| SSDP12PA20-20 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 20 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.667 in42.33 mm |
Internal ID
N/A
24016 |
0 |
| SSDP12PA20-22 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 22 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 1.833 in46.57 mm |
Internal ID
N/A
24017 |
0 |
| SSDP12PA20-24 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 24 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.000 in50.8 mm |
Internal ID
N/A
24018 |
0 |
| SSDP12PA20-25 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 25 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.083 in52.92 mm |
Internal ID
N/A
24019 |
0 |
| SSDP12PA20-30 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 30 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.500 in63.5 mm |
Internal ID
N/A
24020 |
0 |
| SSDP12PA20-32 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 32 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 2.667 in67.73 mm |
Internal ID
N/A
24021 |
0 |
| SSDP12PA20-36 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 36 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 3.000 in76.2 mm |
Internal ID
N/A
24022 |
0 |
| SSDP12PA20-40 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.1167 | No. of teeth N/A 40 | Bore (A) N/A 0.625 in15.875 mm | Pitch Diameter (C) N/A 3.333 in84.67 mm |
Internal ID
N/A
24023 |
0 |