KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| SSDP12PA20-48 | $0.00 | N/A | N/A Plain | N/A 2.1167 | N/A 48 | N/A 15.875 mm | N/A 101.6 mm |
N/A
24024 |
0 |
| SSDP12PA20-60 | $0.00 | N/A | N/A Plain | N/A 2.1167 | N/A 60 | N/A 19.05 mm | N/A 127 mm |
N/A
24025 |
0 |
| SSDP12PA20-72 | $0.00 | N/A | N/A Plain | N/A 2.1167 | N/A 72 | N/A 19.05 mm | N/A 152.4 mm |
N/A
24026 |
0 |
| SSDP12PA20-84 | $0.00 | N/A | N/A Plain | N/A 2.1167 | N/A 84 | N/A 19.05 mm | N/A 177.8 mm |
N/A
24027 |
0 |
| SSDP12PA20-96 | $0.00 | N/A | N/A Plain | N/A 2.1167 | N/A 96 | N/A 19.05 mm | N/A 203.2 mm |
N/A
24028 |
0 |
| SSDP10PA14.5-18 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 18 | N/A 19.05 mm | N/A 45.72 mm |
N/A
23967 |
0 |
| SSDP10PA14.5-20 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 20 | N/A 19.05 mm | N/A 50.8 mm |
N/A
23968 |
0 |
| SSDP10PA14.5-24 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 24 | N/A 19.05 mm | N/A 60.96 mm |
N/A
23969 |
0 |
| SSDP10PA14.5-25 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 25 | N/A 19.05 mm | N/A 63.5 mm |
N/A
23970 |
0 |
| SSDP10PA14.5-30 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 30 | N/A 19.05 mm | N/A 76.2 mm |
N/A
23971 |
0 |
| SSDP10PA14.5-32 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 32 | N/A 19.05 mm | N/A 81.28 mm |
N/A
23972 |
0 |
| SSDP10PA14.5-36 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 36 | N/A 19.05 mm | N/A 91.44 mm |
N/A
23973 |
0 |
| SSDP10PA14.5-40 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 40 | N/A 22.225 mm | N/A 101.6 mm |
N/A
23974 |
0 |
| SSDP10PA14.5-45 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 45 | N/A 22.225 mm | N/A 114.3 mm |
N/A
23975 |
0 |
| SSDP10PA14.5-48 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 48 | N/A 22.225 mm | N/A 121.92 mm |
N/A
23976 |
0 |
| SSDP10PA14.5-50 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 50 | N/A 22.225 mm | N/A 127 mm |
N/A
23977 |
0 |
| SSDP10PA14.5-60 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 60 | N/A 22.225 mm | N/A 152.4 mm |
N/A
23978 |
0 |
| SSDP10PA14.5-70 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 70 | N/A 22.225 mm | N/A 177.8 mm |
N/A
23979 |
0 |
| SSDP10PA14.5-72 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 72 | N/A 22.225 mm | N/A 182.88 mm |
N/A
23980 |
0 |
| SSDP10PA14.5-80 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 80 | N/A 22.225 mm | N/A 203.2 mm |
N/A
23981 |
0 |
| SSDP10PA14.5-90 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 90 | N/A 22.225 mm | N/A 228.6 mm |
N/A
23982 |
0 |
| SSDP10PA20-18 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 18 | N/A 19.05 mm | N/A 45.72 mm |
N/A
23983 |
0 |
| SSDP10PA20-20 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 20 | N/A 19.05 mm | N/A 50.8 mm |
N/A
23984 |
0 |
| SSDP10PA20-24 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 24 | N/A 19.05 mm | N/A 60.96 mm |
N/A
23985 |
0 |
| SSDP10PA20-25 | $0.00 | N/A | N/A Plain | N/A 2.54 | N/A 25 | N/A 19.05 mm | N/A 63.5 mm |
N/A
23986 |
0 |