Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Inch-Gears
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

SSDP10PA20-30 $0.00 N/A N/A Plain N/A 2.54 N/A 30 N/A 19.05 mm N/A 76.2 mm N/A
23987
0
SSDP10PA20-32 $0.00 N/A N/A Plain N/A 2.54 N/A 32 N/A 19.05 mm N/A 81.28 mm N/A
23988
0
SSDP10PA20-36 $0.00 N/A N/A Plain N/A 2.54 N/A 36 N/A 19.05 mm N/A 91.44 mm N/A
23989
0
SSDP10PA20-40 $0.00 N/A N/A Plain N/A 2.54 N/A 40 N/A 22.225 mm N/A 101.6 mm N/A
23990
0
SSDP10PA20-45 $0.00 N/A N/A Plain N/A 2.54 N/A 45 N/A 22.225 mm N/A 114.3 mm N/A
23991
0
SSDP10PA20-48 $0.00 N/A N/A Plain N/A 2.54 N/A 48 N/A 22.225 mm N/A 121.92 mm N/A
23992
0
SSDP10PA20-50 $0.00 N/A N/A Plain N/A 2.54 N/A 50 N/A 22.225 mm N/A 127 mm N/A
23993
0
SSDP10PA20-60 $0.00 N/A N/A Plain N/A 2.54 N/A 60 N/A 22.225 mm N/A 152.4 mm N/A
23994
0
SSDP10PA20-70 $0.00 N/A N/A Plain N/A 2.54 N/A 70 N/A 22.225 mm N/A 177.8 mm N/A
23995
0
SSDP10PA20-72 $0.00 N/A N/A Plain N/A 2.54 N/A 72 N/A 22.225 mm N/A 182.88 mm N/A
23996
0
SSDP10PA20-80 $0.00 N/A N/A Plain N/A 2.54 N/A 80 N/A 22.225 mm N/A 203.2 mm N/A
23997
0
SSDP10PA20-90 $0.00 N/A N/A Plain N/A 2.54 N/A 90 N/A 22.225 mm N/A 228.6 mm N/A
23998
0
SSDP8PA14.5-18 $0.00 N/A N/A Plain N/A 3.175 N/A 18 N/A 22.23 mm N/A 57.15 mm N/A
24063
0
SSDP8PA14.5-20 $0.00 N/A N/A Plain N/A 3.175 N/A 20 N/A 22.23 mm N/A 63.5 mm N/A
24064
0
SSDP8PA14.5-24 $0.00 N/A N/A Plain N/A 3.175 N/A 24 N/A 22.23 mm N/A 76.2 mm N/A
24065
0
SSDP8PA14.5-28 $0.00 N/A N/A Plain N/A 3.175 N/A 28 N/A 22.23 mm N/A 88.9 mm N/A
24066
0
SSDP8PA14.5-30 $0.00 N/A N/A Plain N/A 3.175 N/A 30 N/A 22.23 mm N/A 95.25 mm N/A
24067
0
SSDP8PA14.5-32 $0.00 N/A N/A Plain N/A 3.175 N/A 32 N/A 25.4 mm N/A 101.6 mm N/A
24068
0
SSDP8PA14.5-36 $0.00 N/A N/A Plain N/A 3.175 N/A 36 N/A 25.4 mm N/A 114.3 mm N/A
24069
0
SSDP8PA14.5-40 $0.00 N/A N/A Plain N/A 3.175 N/A 40 N/A 25.4 mm N/A 127 mm N/A
24070
0
SSDP8PA14.5-48 $0.00 N/A N/A Plain N/A 3.175 N/A 48 N/A 25.4 mm N/A 152.4 mm N/A
24071
0
SSDP8PA14.5-52 $0.00 N/A N/A Plain N/A 3.175 N/A 52 N/A 25.4 mm N/A 165.1 mm N/A
24072
0
SSDP8PA14.5-60 $0.00 N/A N/A Plain N/A 3.175 N/A 60 N/A 25.4 mm N/A 190.5 mm N/A
24073
0
SSDP8PA14.5-68 $0.00 N/A N/A Plain N/A 3.175 N/A 68 N/A 25.4 mm N/A 215.9 mm N/A
24074
0
SSDP8PA14.5-72 $0.00 N/A N/A Plain N/A 3.175 N/A 72 N/A 25.4 mm N/A 228.6 mm N/A
24075
0
Unit of Measure
1 2 3 4 5