Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Inch-Gears
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

SSDP8PA20-18 $0.00 N/A N/A Plain N/A 3.175 N/A 18 N/A 22.23 mm N/A 57.15 mm N/A
24076
0
SSDP8PA20-20 $0.00 N/A N/A Plain N/A 3.175 N/A 20 N/A 22.23 mm N/A 63.5 mm N/A
24077
0
SSDP8PA20-24 $0.00 N/A N/A Plain N/A 3.175 N/A 24 N/A 22.23 mm N/A 76.2 mm N/A
24078
0
SSDP8PA20-28 $0.00 N/A N/A Plain N/A 3.175 N/A 28 N/A 22.23 mm N/A 88.9 mm N/A
24079
0
SSDP8PA20-30 $0.00 N/A N/A Plain N/A 3.175 N/A 30 N/A 22.23 mm N/A 95.25 mm N/A
24080
0
SSDP8PA20-32 $0.00 N/A N/A Plain N/A 3.175 N/A 32 N/A 25.4 mm N/A 101.6 mm N/A
24081
0
SSDP8PA20-36 $0.00 N/A N/A Plain N/A 3.175 N/A 36 N/A 25.4 mm N/A 114.3 mm N/A
24082
0
SSDP8PA20-40 $0.00 N/A N/A Plain N/A 3.175 N/A 40 N/A 25.4 mm N/A 127 mm N/A
24083
0
SSDP8PA20-48 $0.00 N/A N/A Plain N/A 3.175 N/A 48 N/A 25.4 mm N/A 152.4 mm N/A
24084
0
SSDP8PA20-52 $0.00 N/A N/A Plain N/A 3.175 N/A 52 N/A 25.4 mm N/A 165.1 mm N/A
24085
0
SSDP8PA20-60 $0.00 N/A N/A Plain N/A 3.175 N/A 60 N/A 25.4 mm N/A 190.5 mm N/A
24086
0
SSDP8PA20-68 $0.00 N/A N/A Plain N/A 3.175 N/A 68 N/A 25.4 mm N/A 215.9 mm N/A
24087
0
SSDP8PA20-72 $0.00 N/A N/A Plain N/A 3.175 N/A 72 N/A 25.4 mm N/A 228.6 mm N/A
24088
0
SSDP6PA14.5-18 $0.00 N/A N/A Plain N/A 4.233 N/A 18 N/A 25.4 mm N/A 76.2 mm N/A
24043
0
SSDP6PA14.5-20 $0.00 N/A N/A Plain N/A 4.233 N/A 20 N/A 25.4 mm N/A 84.67 mm N/A
24044
0
SSDP6PA14.5-24 $0.00 N/A N/A Plain N/A 4.233 N/A 24 N/A 28.575 mm N/A 101.6 mm N/A
24045
0
SSDP6PA14.5-28 $0.00 N/A N/A Plain N/A 4.233 N/A 28 N/A 28.575 mm N/A 118.53 mm N/A
24046
0
SSDP6PA14.5-30 $0.00 N/A N/A Plain N/A 4.233 N/A 30 N/A 28.575 mm N/A 127 mm N/A
24047
0
SSDP6PA14.5-36 $0.00 N/A N/A Plain N/A 4.233 N/A 36 N/A 28.575 mm N/A 152.4 mm N/A
24048
0
SSDP6PA14.5-40 $0.00 N/A N/A Plain N/A 4.233 N/A 40 N/A 28.575 mm N/A 169.33 mm N/A
24049
0
SSDP6PA14.5-42 $0.00 N/A N/A Plain N/A 4.233 N/A 42 N/A 28.575 mm N/A 177.8 mm N/A
24050
0
SSDP6PA14.5-48 $0.00 N/A N/A Plain N/A 4.233 N/A 48 N/A 28.575 mm N/A 203.2 mm N/A
24051
0
SSDP6PA14.5-52 $0.00 N/A N/A Plain N/A 4.233 N/A 52 N/A 28.575 mm N/A 220.13 mm N/A
24052
0
SSDP6PA20-18 $0.00 N/A N/A Plain N/A 4.233 N/A 18 N/A 25.4 mm N/A 76.2 mm N/A
24053
0
SSDP6PA20-20 $0.00 N/A N/A Plain N/A 4.233 N/A 20 N/A 25.4 mm N/A 84.67 mm N/A
24054
0
Unit of Measure
1 2 3 4 5