Now Available from KHK are stock inch spur gears to meet your requirements for quality products, with quick delivery and afffordable pricing.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Inch-Gears
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Bore Type

Module

No. of teeth

Bore (A)

Pitch Diameter (C)

Internal ID

Sell Price 1 Value

SSDP6PA20-24 $0.00 N/A N/A Plain N/A 4.233 N/A 24 N/A 28.575 mm N/A 101.6 mm N/A
24055
0
SSDP6PA20-28 $0.00 N/A N/A Plain N/A 4.233 N/A 28 N/A 28.575 mm N/A 118.53 mm N/A
24056
0
SSDP6PA20-30 $0.00 N/A N/A Plain N/A 4.233 N/A 30 N/A 28.575 mm N/A 127 mm N/A
24057
0
SSDP6PA20-36 $0.00 N/A N/A Plain N/A 4.233 N/A 36 N/A 28.575 mm N/A 152.4 mm N/A
24058
0
SSDP6PA20-40 $0.00 N/A N/A Plain N/A 4.233 N/A 40 N/A 28.575 mm N/A 169.33 mm N/A
24059
0
SSDP6PA20-42 $0.00 N/A N/A Plain N/A 4.233 N/A 42 N/A 28.575 mm N/A 177.8 mm N/A
24060
0
SSDP6PA20-48 $0.00 N/A N/A Plain N/A 4.233 N/A 48 N/A 28.575 mm N/A 203.2 mm N/A
24061
0
SSDP6PA20-52 $0.00 N/A N/A Plain N/A 4.233 N/A 52 N/A 28.575 mm N/A 220.13 mm N/A
24062
0
SSDP4PA14.5-18 $0.00 N/A N/A Plain N/A 6.35 N/A 18 N/A 28.575 mm N/A 114.3 mm N/A
24029
0
SSDP4PA14.5-20 $0.00 N/A N/A Plain N/A 6.35 N/A 20 N/A 28.575 mm N/A 127 mm N/A
24030
0
SSDP4PA14.5-24 $0.00 N/A N/A Plain N/A 6.35 N/A 24 N/A 28.575 mm N/A 152.4 mm N/A
24031
0
SSDP4PA14.5-28 $0.00 N/A N/A Plain N/A 6.35 N/A 28 N/A 28.575 mm N/A 177.8 mm N/A
24032
0
SSDP4PA14.5-30 $0.00 N/A N/A Plain N/A 6.35 N/A 30 N/A 31.75 mm N/A 190.5 mm N/A
24033
0
SSDP4PA14.5-32 $0.00 N/A N/A Plain N/A 6.35 N/A 32 N/A 31.75 mm N/A 203.2 mm N/A
24034
0
SSDP4PA14.5-36 $0.00 N/A N/A Plain N/A 6.35 N/A 36 N/A 31.75 mm N/A 228.6 mm N/A
24035
0
SSDP4PA20-18 $0.00 N/A N/A Plain N/A 6.35 N/A 18 N/A 28.575 mm N/A 114.3 mm N/A
24036
0
SSDP4PA20-20 $0.00 N/A N/A Plain N/A 6.35 N/A 20 N/A 28.575 mm N/A 127 mm N/A
24037
0
SSDP4PA20-24 $0.00 N/A N/A Plain N/A 6.35 N/A 24 N/A 28.575 mm N/A 152.4 mm N/A
24038
0
SSDP4PA20-28 $0.00 N/A N/A Plain N/A 6.35 N/A 28 N/A 28.575 mm N/A 177.8 mm N/A
24039
0
SSDP4PA20-30 $0.00 N/A N/A Plain N/A 6.35 N/A 30 N/A 31.75 mm N/A 190.5 mm N/A
24040
0
SSDP4PA20-32 $0.00 N/A N/A Plain N/A 6.35 N/A 32 N/A 31.75 mm N/A 203.2 mm N/A
24041
0
SSDP4PA20-36 $0.00 N/A N/A Plain N/A 6.35 N/A 36 N/A 31.75 mm N/A 228.6 mm N/A
24042
0
Unit of Measure
1 2 3 4 5