KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
3 types are available for shafts at 45°, 60° and 120°.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Unit of Measure
1
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB1.5-1260 | $35.83 |
N/A
|
N/A 5 | N/A 1.5 | N/A 12 | N/A B8 | N/A 12.2 mm | N/A 18 mm | N/A 22.24 mm | N/A 97.06 mm |
N/A
9848 |
35.83 |
| SB1.5-6012 | $65.63 |
N/A
|
N/A 5 | N/A 1.5 | N/A 60 | N/A B4 | N/A 12 mm | N/A 90 mm | N/A 90.33 mm | N/A 23.89 mm |
N/A
9860 |
65.63 |
| SB2-1260 | $45.02 |
N/A
|
N/A 5 | N/A 2 | N/A 12 | N/A B8 | N/A 15.2 mm | N/A 24 mm | N/A 29.65 mm | N/A 117.08 mm |
N/A
9862 |
45.02 |
| SB2-6012 | $101.26 |
N/A
|
N/A 5 | N/A 2 | N/A 60 | N/A B4 | N/A 15 mm | N/A 120 mm | N/A 120.43 mm | N/A 31.85 mm |
N/A
9874 |
101.26 |
| SB2.5-1260 | $60.01 |
N/A
|
N/A 5 | N/A 2.5 | N/A 12 | N/A B8 | N/A 20.2 mm | N/A 30 mm | N/A 37.06 mm | N/A 143.1 mm |
N/A
9876 |
60.01 |
| SB2.5-6012 | $145.22 |
N/A
|
N/A 5 | N/A 2.5 | N/A 60 | N/A B4 | N/A 20 mm | N/A 150 mm | N/A 150.54 mm | N/A 39.81 mm |
N/A
9890 |
145.22 |
| SB3-1260 | $75.72 |
N/A
|
N/A 5 | N/A 3 | N/A 12 | N/A B8 | N/A 25.25 mm | N/A 36 mm | N/A 44.48 mm | N/A 172.19 mm |
N/A
9892 |
75.72 |
| SB3-6012 | $203.04 |
N/A
|
N/A 5 | N/A 3 | N/A 60 | N/A B4 | N/A 20 mm | N/A 180 mm | N/A 180.65 mm | N/A 47.43 mm |
N/A
9906 |
203.04 |
Unit of Measure
1