Bevel Gears & Pinion Shafts (SBY)
Bevel Gears
3 types are available for shafts at 45°, 60° and 120°.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SB1.5-1260 | $35.83 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 1.5 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.480 in12.2 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.876 in22.24 mm | Total Length (F) N/A 3.821 in97.06 mm |
Internal ID
N/A
9848 |
35.83 |
| SB1.5-6012 | $65.63 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 1.5 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.556 in90.33 mm | Total Length (F) N/A 0.941 in23.89 mm |
Internal ID
N/A
9860 |
65.63 |
| SB2-1260 | $45.02 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 2 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.598 in15.2 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.167 in29.65 mm | Total Length (F) N/A 4.609 in117.08 mm |
Internal ID
N/A
9862 |
45.02 |
| SB2-6012 | $101.26 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.741 in120.43 mm | Total Length (F) N/A 1.254 in31.85 mm |
Internal ID
N/A
9874 |
101.26 |
| SB2.5-1260 | $60.01 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 2.5 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.795 in20.2 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.459 in37.06 mm | Total Length (F) N/A 5.634 in143.1 mm |
Internal ID
N/A
9876 |
60.01 |
| SB2.5-6012 | $145.22 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 2.5 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 5.927 in150.54 mm | Total Length (F) N/A 1.567 in39.81 mm |
Internal ID
N/A
9890 |
145.22 |
| SB3-1260 | $75.72 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 3 | No. of Teeth N/A 12 | Shape N/A B8 | Bore Diameter (A) N/A 0.994 in25.25 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.751 in44.48 mm | Total Length (F) N/A 6.779 in172.19 mm |
Internal ID
N/A
9892 |
75.72 |
| SB3-6012 | $203.04 |
CAD
N/A
|
Gear Ratio N/A 5 | Module N/A 3 | No. of Teeth N/A 60 | Shape N/A B4 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.112 in180.65 mm | Total Length (F) N/A 1.867 in47.43 mm |
Internal ID
N/A
9906 |
203.04 |