Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MBSA---MBSB---Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSA1-1545L $0.00 N/A N/A N/A 1 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5878
0
MBSA1-1845L $0.00 N/A N/A N/A 1 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5879
0
MBSA1-2030L $0.00 N/A N/A N/A 1 N/A 30 N/A Left Hand N/A N/A N/A N/A N/A N/A
5880
0
MBSA1-2040L $0.00 N/A N/A N/A 1 N/A 40 N/A Left Hand N/A N/A N/A N/A N/A N/A
5881
0
MBSA1-3020R $0.00 N/A N/A N/A 1 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5882
0
MBSA1-4020R $0.00 N/A N/A N/A 1 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5883
0
MBSA1-4515R $0.00 N/A N/A N/A 1 N/A 15 N/A Right Hand N/A N/A N/A N/A N/A N/A
5884
0
MBSA1-4518R $0.00 N/A N/A N/A 1 N/A 18 N/A Right Hand N/A N/A N/A N/A N/A N/A
5885
0
MBSB1-1545L $0.00 N/A N/A N/A 1 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5942
0
MBSB1-1845L $0.00 N/A N/A N/A 1 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5943
0
MBSB1-2030L $0.00 N/A N/A N/A 1 N/A 30 N/A Left Hand N/A N/A N/A N/A N/A N/A
5944
0
MBSB1-2040L $0.00 N/A N/A N/A 1 N/A 40 N/A Left Hand N/A N/A N/A N/A N/A N/A
5945
0
MBSB1-3020R $0.00 N/A N/A N/A 1 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5946
0
MBSB1-4020R $0.00 N/A N/A N/A 1 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5947
0
MBSB1-4515R $0.00 N/A N/A N/A 1 N/A 15 N/A Right Hand N/A N/A N/A N/A N/A N/A
5948
0
MBSB1-4518R $0.00 N/A N/A N/A 1 N/A 18 N/A Right Hand N/A N/A N/A N/A N/A N/A
5949
0
MBSA1.5-1545L $0.00 N/A N/A N/A 1.5 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5886
0
MBSA1.5-1845L $0.00 N/A N/A N/A 1.5 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5887
0
MBSA1.5-2030L $0.00 N/A N/A N/A 1.5 N/A 30 N/A Left Hand N/A N/A N/A N/A N/A N/A
5888
0
MBSA1.5-2040L $0.00 N/A N/A N/A 1.5 N/A 40 N/A Left Hand N/A N/A N/A N/A N/A N/A
5889
0
MBSA1.5-3020R $0.00 N/A N/A N/A 1.5 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5890
0
MBSA1.5-4020R $0.00 N/A N/A N/A 1.5 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5891
0
MBSA1.5-4515R $0.00 N/A N/A N/A 1.5 N/A 15 N/A Right Hand N/A N/A N/A N/A N/A N/A
5892
0
MBSA1.5-4518R $0.00 N/A N/A N/A 1.5 N/A 18 N/A Right Hand N/A N/A N/A N/A N/A N/A
5893
0
MBSB1.5-1545L $0.00 N/A N/A N/A 1.5 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5950
0
Unit of Measure
1 2 3 4 5