Finished Bore Spiral Bevel Gears (MBSA - MBSB)
Bevel Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Gear Ratio
Module
No. of Teeth
Direction of Spiral
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (F) (in)
Total Length (F) (mm)
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSA1-1545L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5878 |
0 |
| MBSA1-1845L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5879 |
0 |
| MBSA1-2030L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 30 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5880 |
0 |
| MBSA1-2040L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 40 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5881 |
0 |
| MBSA1-3020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5882 |
0 |
| MBSA1-4020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5883 |
0 |
| MBSA1-4515R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 15 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5884 |
0 |
| MBSA1-4518R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 18 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5885 |
0 |
| MBSB1-1545L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5942 |
0 |
| MBSB1-1845L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5943 |
0 |
| MBSB1-2030L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 30 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5944 |
0 |
| MBSB1-2040L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 40 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5945 |
0 |
| MBSB1-3020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5946 |
0 |
| MBSB1-4020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5947 |
0 |
| MBSB1-4515R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 15 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5948 |
0 |
| MBSB1-4518R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1 | No. of Teeth N/A 18 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5949 |
0 |
| MBSA1.5-1545L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5886 |
0 |
| MBSA1.5-1845L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5887 |
0 |
| MBSA1.5-2030L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 30 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5888 |
0 |
| MBSA1.5-2040L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 40 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5889 |
0 |
| MBSA1.5-3020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5890 |
0 |
| MBSA1.5-4020R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 20 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5891 |
0 |
| MBSA1.5-4515R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 15 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5892 |
0 |
| MBSA1.5-4518R | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 18 | Direction of Spiral N/A Right Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5893 |
0 |
| MBSB1.5-1545L | $0.00 | CAD N/A | Gear Ratio N/A | Module N/A 1.5 | No. of Teeth N/A 45 | Direction of Spiral N/A Left Hand | Shape N/A | Bore Diameter (A) N/A | Pitch Diameter (C) N/A | Outer Diameter (D) N/A | Total Length (F) N/A |
Internal ID
N/A
5950 |
0 |