Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
MBSA---MBSB---Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Gear Ratio

Module

No. of Teeth

Direction of Spiral

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (F)

Internal ID

Sell Price 1 Value

MBSB1.5-1845L $0.00 N/A N/A N/A 1.5 N/A 45 N/A Left Hand N/A N/A N/A N/A N/A N/A
5951
0
MBSB1.5-2030L $0.00 N/A N/A N/A 1.5 N/A 30 N/A Left Hand N/A N/A N/A N/A N/A N/A
5952
0
MBSB1.5-2040L $0.00 N/A N/A N/A 1.5 N/A 40 N/A Left Hand N/A N/A N/A N/A N/A N/A
5953
0
MBSB1.5-3020R $0.00 N/A N/A N/A 1.5 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5954
0
MBSB1.5-4020R $0.00 N/A N/A N/A 1.5 N/A 20 N/A Right Hand N/A N/A N/A N/A N/A N/A
5955
0
MBSB1.5-4515R $0.00 N/A N/A N/A 1.5 N/A 15 N/A Right Hand N/A N/A N/A N/A N/A N/A
5956
0
MBSB1.5-4518R $0.00 N/A N/A N/A 1.5 N/A 18 N/A Right Hand N/A N/A N/A N/A N/A N/A
5957
0
MBSA2-1545L $71.25 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A Left Hand N/A BT N/A 10 mm N/A 30 mm N/A 34.59 mm N/A 23.78 mm N/A
5894
71.25
MBSA2-1845L $81.01 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 18 N/A Left Hand N/A BK N/A 12 mm N/A 36 mm N/A 40.42 mm N/A 28.54 mm N/A
5895
81.01
MBSA2-2030L $76.18 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A Left Hand N/A BK N/A 15 mm N/A 40 mm N/A 43.49 mm N/A 24.96 mm N/A
5896
76.18
MBSA2-2040L $75.55 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A Left Hand N/A BK N/A 15 mm N/A 40 mm N/A 44.2 mm N/A 28.16 mm N/A
5897
75.55
MBSA2-3020R $101.08 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A Right Hand N/A B4 N/A 20 mm N/A 60 mm N/A 61.36 mm N/A 26.8 mm N/A
5898
101.08
MBSA2-4020R $128.26 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A Right Hand N/A B4 N/A 20 mm N/A 80 mm N/A 81.06 mm N/A 31.83 mm N/A
5899
128.26
MBSA2-4515R $157.96 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 45 N/A Right Hand N/A B4 N/A 20 mm N/A 90 mm N/A 90.66 mm N/A 30.01 mm N/A
5900
157.96
MBSA2-4518R $157.45 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 45 N/A Right Hand N/A B4 N/A 20 mm N/A 90 mm N/A 90.79 mm N/A 27.67 mm N/A
5901
157.45
MBSB2-1545L $71.18 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 15 N/A Left Hand N/A BK N/A 12 mm N/A 30 mm N/A 34.59 mm N/A 23.78 mm N/A
5958
71.18
MBSB2-1845L $80.83 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 18 N/A Left Hand N/A BK N/A 16 mm N/A 36 mm N/A 40.42 mm N/A 28.54 mm N/A
5959
80.83
MBSB2-2030L $76.09 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 20 N/A Left Hand N/A BK N/A 18 mm N/A 40 mm N/A 43.49 mm N/A 24.96 mm N/A
5960
76.09
MBSB2-2040L $75.55 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 20 N/A Left Hand N/A BK N/A 18 mm N/A 40 mm N/A 44.2 mm N/A 28.16 mm N/A
5961
75.55
MBSB2-3020R $100.90 N/A CAD Icon (for items table) N/A 1.5 N/A 2 N/A 30 N/A Right Hand N/A B4 N/A 22 mm N/A 60 mm N/A 61.36 mm N/A 26.8 mm N/A
5962
100.9
MBSB2-4020R $128.08 N/A CAD Icon (for items table) N/A 2 N/A 2 N/A 40 N/A Right Hand N/A B4 N/A 22 mm N/A 80 mm N/A 81.06 mm N/A 31.83 mm N/A
5963
128.08
MBSB2-4515R $157.87 N/A CAD Icon (for items table) N/A 3 N/A 2 N/A 45 N/A Right Hand N/A B4 N/A 22 mm N/A 90 mm N/A 90.66 mm N/A 30.01 mm N/A
5964
157.87
MBSB2-4518R $157.09 N/A CAD Icon (for items table) N/A 2.5 N/A 2 N/A 45 N/A Right Hand N/A B4 N/A 25 mm N/A 90 mm N/A 90.79 mm N/A 27.67 mm N/A
5965
157.09
MBSA2.5-1545L $72.46 N/A CAD Icon (for items table) N/A 3 N/A 2.5 N/A 15 N/A Left Hand N/A BK N/A 12 mm N/A 37.5 mm N/A 43.06 mm N/A 30.51 mm N/A
5902
72.46
MBSA2.5-1845L $82.82 N/A CAD Icon (for items table) N/A 2.5 N/A 2.5 N/A 18 N/A Left Hand N/A BK N/A 15 mm N/A 45 mm N/A 50.35 mm N/A 33.19 mm N/A
5903
82.82
Unit of Measure
1 2 3 4 5