KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Gear Ratio |
Module |
No. of Teeth |
Direction of Spiral |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (F) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MBSA2.5-2030L | $80.41 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A BK | N/A 18 mm | N/A 50 mm | N/A 54.43 mm | N/A 30.08 mm |
N/A
5904 |
80.41 |
| MBSA2.5-2040L | $77.14 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A BK | N/A 20 mm | N/A 50 mm | N/A 55.12 mm | N/A 31.01 mm |
N/A
5905 |
77.14 |
| MBSA2.5-3020R | $105.77 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A Right Hand | N/A B4 | N/A 22 mm | N/A 75 mm | N/A 76.74 mm | N/A 33.6 mm |
N/A
5906 |
105.77 |
| MBSA2.5-4020R | $142.73 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 100 mm | N/A 101.29 mm | N/A 33.35 mm |
N/A
5907 |
142.73 |
| MBSA2.5-4515R | $162.35 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 22 mm | N/A 112.5 mm | N/A 113.28 mm | N/A 32.43 mm |
N/A
5908 |
162.35 |
| MBSA2.5-4518R | $163.54 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 112.5 mm | N/A 113.49 mm | N/A 34.94 mm |
N/A
5909 |
163.54 |
| MBSB2.5-1545L | $72.37 |
N/A
|
N/A 3 | N/A 2.5 | N/A 15 | N/A Left Hand | N/A BK | N/A 15 mm | N/A 37.5 mm | N/A 43.06 mm | N/A 30.51 mm |
N/A
5966 |
72.37 |
| MBSB2.5-1845L | $82.46 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 18 | N/A Left Hand | N/A BK | N/A 20 mm | N/A 45 mm | N/A 50.35 mm | N/A 33.19 mm |
N/A
5967 |
82.46 |
| MBSB2.5-2030L | $80.32 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A BK | N/A 20 mm | N/A 50 mm | N/A 54.43 mm | N/A 30.08 mm |
N/A
5968 |
80.32 |
| MBSB2.5-2040L | $77.05 |
N/A
|
N/A 2 | N/A 2.5 | N/A 20 | N/A Left Hand | N/A BK | N/A 22 mm | N/A 50 mm | N/A 55.12 mm | N/A 31.01 mm |
N/A
5969 |
77.05 |
| MBSB2.5-3020R | $105.50 |
N/A
|
N/A 1.5 | N/A 2.5 | N/A 30 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 75 mm | N/A 76.74 mm | N/A 33.6 mm |
N/A
5970 |
105.5 |
| MBSB2.5-4020R | $142.46 |
N/A
|
N/A 2 | N/A 2.5 | N/A 40 | N/A Right Hand | N/A B4 | N/A 28 mm | N/A 100 mm | N/A 101.29 mm | N/A 33.35 mm |
N/A
5971 |
142.46 |
| MBSB2.5-4515R | $162.07 |
N/A
|
N/A 3 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 112.5 mm | N/A 113.28 mm | N/A 32.43 mm |
N/A
5972 |
162.07 |
| MBSB2.5-4518R | $163.09 |
N/A
|
N/A 2.5 | N/A 2.5 | N/A 45 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 112.5 mm | N/A 113.49 mm | N/A 34.94 mm |
N/A
5973 |
163.09 |
| MBSA3-1545L | $75.19 |
N/A
|
N/A 3 | N/A 3 | N/A 15 | N/A Left Hand | N/A BK | N/A 18 mm | N/A 45 mm | N/A 52 mm | N/A 38.12 mm |
N/A
5910 |
75.19 |
| MBSA3-1845L | $86.33 |
N/A
|
N/A 2.5 | N/A 3 | N/A 18 | N/A Left Hand | N/A BK | N/A 20 mm | N/A 54 mm | N/A 60.69 mm | N/A 37.82 mm |
N/A
5911 |
86.33 |
| MBSA3-2030L | $98.06 |
N/A
|
N/A 1.5 | N/A 3 | N/A 20 | N/A Left Hand | N/A BK | N/A 22 mm | N/A 60 mm | N/A 65.58 mm | N/A 35.17 mm |
N/A
5912 |
98.06 |
| MBSA3-2040L | $95.45 |
N/A
|
N/A 2 | N/A 3 | N/A 20 | N/A Left Hand | N/A BK | N/A 22 mm | N/A 60 mm | N/A 66.03 mm | N/A 38.9 mm |
N/A
5913 |
95.45 |
| MBSA3-3020R | $128.59 |
N/A
|
N/A 1.5 | N/A 3 | N/A 30 | N/A Right Hand | N/A B4 | N/A 25 mm | N/A 90 mm | N/A 92.21 mm | N/A 40.34 mm |
N/A
5914 |
128.59 |
| MBSA3-4020R | $185.64 |
N/A
|
N/A 2 | N/A 3 | N/A 40 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 120 mm | N/A 121.57 mm | N/A 39.81 mm |
N/A
5915 |
185.64 |
| MBSA3-4515R | $199.61 |
N/A
|
N/A 3 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 135 mm | N/A 136.03 mm | N/A 39.94 mm |
N/A
5916 |
199.61 |
| MBSA3-4518R | $194.46 |
N/A
|
N/A 2.5 | N/A 3 | N/A 45 | N/A Right Hand | N/A B4 | N/A 30 mm | N/A 135 mm | N/A 136.24 mm | N/A 41.65 mm |
N/A
5917 |
194.46 |
| MBSB3-1545L | $75.01 |
N/A
|
N/A 3 | N/A 3 | N/A 15 | N/A Left Hand | N/A BK | N/A 20 mm | N/A 45 mm | N/A 52 mm | N/A 38.12 mm |
N/A
5974 |
75.01 |
| MBSB3-1845L | $85.88 |
N/A
|
N/A 2.5 | N/A 3 | N/A 18 | N/A Left Hand | N/A BK | N/A 25 mm | N/A 54 mm | N/A 60.69 mm | N/A 37.82 mm |
N/A
5975 |
85.88 |
| MBSB3-2030L | $97.79 |
N/A
|
N/A 1.5 | N/A 3 | N/A 20 | N/A Left Hand | N/A BK | N/A 25 mm | N/A 60 mm | N/A 65.58 mm | N/A 35.17 mm |
N/A
5976 |
97.79 |